eo_logo
 
Product added to cart

E Series 16mm ⅔" Format Fixed Focal Length Lens

×
Stock #27-043 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$315.00
Qty 1+
C$315.00
Volume Pricing
Request Quote
Get Product Downloads
Horizontal Field of View, 2/3" Sensor:
30.7°
Number of Elements (Groups):
6 (5)
Focal Length FL (mm):
16.00
Maximum Sensor Format:
2/3" (11mm)
Working Distance (mm):
250 - ∞
Mount:
C-Mount
Aperture (f/#):
f/4 - f/16
Coating:
λ/4 MgF2
Maximum Distortion (%):
0.99

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Family Description

  • Cost Effective Solution for Systems that Require Large Depth of Field
  • Up to ⅔", C-Mount Lens
  • Ideal for Logistics and Barcode Scanning Applications

Edmund Optics E Series Fixed Focal Length Lenses provide an affordable fixed focal length imaging solution without compromising performance. These lenses are designed for logistics applications that need to identify product size and shape, read barcodes, and help find product locations. These systems often don’t require lenses designed with more demanding specifications like large format sensor coverage and small pixels, which can be costly. Edmund Optics E Series Fixed Focal Length Lenses are a balance of performance and cost designed with a maximum format of 2/3”. To maintain affordability in prototyping and mass production, the lens housings have been simplified by removing focusing mechanics. However, the focus can still be adjusted by threading the lenses into and out of the camera, then locked with a locking ring. These lenses maintain performance control with an adjustable iris ranging from f/4 to f/16.