eo_logo
 
Product added to cart

E Series 25mm ⅔" Format Fixed Focal Length Lens

×
Stock #27-044 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$362.60
Volume Pricing
Qty 1+ C$362.60 each
Need More? Request Quote
Product Downloads

Specifications

General

Product Family:
E Series

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
30.83
Outer Diameter (mm):
25

Optical Properties

Horizontal Field of View, 2/3" Sensor:
19.9°
Maximum Image Circle (mm):
11.00
Number of Elements (Groups):
5 (4)
Focal Length FL (mm):
25.00
Working Distance (mm):
250 - ∞
Aperture (f/#):
f/4 - f/16
Coating:
λ/4 MgF2
Maximum Distortion (%):
0.96
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
2/3"
Pixel Size (μm):
2.74

Threading & Mounting

Filter Thread:
M22.5x0.5
Mount:
C-Mount

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Cost Effective Solution for Systems that Require Large Depth of Field
  • Up to ⅔", C-Mount Lens
  • Ideal for Logistics and Barcode Scanning Applications

Edmund Optics E Series Fixed Focal Length Lenses provide an affordable fixed focal length imaging solution without compromising performance. These lenses are designed for logistics applications that need to identify product size and shape, read barcodes, and help find product locations. These systems often don’t require lenses designed with more demanding specifications like large format sensor coverage and small pixels, which can be costly. Edmund Optics E Series Fixed Focal Length Lenses are a balance of performance and cost designed with a maximum format of 2/3”. To maintain affordability in prototyping and mass production, the lens housings have been simplified by removing focusing mechanics. However, the focus can still be adjusted by threading the lenses into and out of the camera, then locked with a locking ring. These lenses maintain performance control with an adjustable iris ranging from f/4 to f/16.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;