eo_logo
 
Product added to cart

E-Series D-Shape Knife Edge Kinematic Mirror Mount

×
Stock #21-063 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$128.80
Qty 1-9
C$128.80
Qty 10+
C$122.36
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Adjustable - Tip-Tilt
Type of Optics:
D-Shaped
Number of Adjustment Screws:
2

Physical & Mechanical Properties

Clear Aperture CA (mm):
23
Construction:
Aluminum Plates, Stainless Steel Screws, and Brass Thread Bushings
Fine Tilt Angle (°):
±3.5
Fine Tip Angle (°):
±3.5
Adjustment Screw Pitch (mm):
0.25
Max. Thickness of Compatible Optics (mm):
7
Optical Axis Height (mm):
38.10

Threading & Mounting

Size of Compatible Optics (mm):
25.40

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

E-Series Kinematic D-Shape Optical Mirror Mounts offer many high value features essential for mounting 1" (25.4mm) diameter Knife-Edge Pickoff Mirrors. The mounts are offered with 2 screws for tip and tilt optical adjustment and alignment (±3.5°). The M6 x 0.25 (101.6 TPI) adjustment screws provide smooth movement and can be driven by hand or by Allen key (2mm key size). The adjustment screw knobs are removable to create a more compact form factor. E-Series Kinematic D-Shape Optical Mirror Mounts feature mounting holes with both a counterbore designed to accommodate M4 or 8-32 mounting hardware, and M6 x 1.0 internal threads for increased mounting versatility and direct compatibility to TECHSPEC® Stainless Steel Mounting Posts and Pedestal Posts.

Related Products

Frequently Purchased Together