eo_logo
 
Product added to cart

E-Zoom 15X Eyepiece

E-Zoom 15X Eyepiece

×
Stock #33-200 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$205.80
Qty 1-4
C$205.80
Qty 5+
C$195.58
Volume Pricing
Request Quote
Get Product Downloads
Manufacturer:
Edmund Optics®

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Family Description

  • 4.3:1 or 6.3:1 Zoom Ratios
  • Long Working Distance
  • Trinocular Version Available

The Edmund E-Zoom series of Stereo Zoom Microscopes offer an ergonomic design and excellent performance at an incredible price. These microscopes are also ideal for laboratory or production applications and are designed to withstand the rigors of the factory floor environment. The rugged housing has been sealed to prevent contaminants such as dust, oil, and water from interfering with the microscope’s performance. The Edmund E-Zoom, with its unique design, allows for use in hot and humid environments without fear of mold. Assembling or inspecting electronic components is also no problem, as electricity is dissipated almost immediately, preventing electrostatic discharge from damaging sensitive samples. 

Two zoom ratios are available for increased flexibility. The E-Zoom4 features a 4.3:1 zoom ratio with a magnification range of 0.7X to 3.0X. The E Zoom6 features a 6.3:1 zoom ratio with a magnification range of 0.8X to 5.0X. The E-Zoom6V features the same optical specifications as the standard E-Zoom6, but with a trinocular port with C-Mount for electronic imaging with any 1/2" sensor C-Mount cameras. Each microscope includes a pair of 10X eyepieces with built-in diopter adjustment, allowing simultaneous viewing of the sample and reticle (sold separately).

Technical Information

 
Microscope Working Distance
WF 10X Eyepieces
WF 15X Eyepieces
WF 20X Eyepieces
Mag FOV Mag FOV Mag FOV
E-Zoom4 97mm 7.0X to 30X 25.7 to 6.0mm 11X to 45X 20.0 to 4.7mm 14X to 60X 15.7 to 3.7mm
  With 0.5X Supplemental Lens 160mm 3.5X to 15X 51.4 to 12.0mm 5.2X to 23X 40.0 to 9.4mm 7.0X to 30X 31.4 to 7.4mm
  With 2.0X Supplemental Lens 50mm 15X to 60X 12.8 to 3.0mm 21X to 90X 10.0 to 2.3mm 28X to 120X 7.9 to 1.8mm
E-Zoom6 115mm 8.0X to 50X 27.5 to 4.4mm 12X to 75X 20.0 to 3.2mm5 16X to 100X 15.6 to 2.5mm
  With 0.5X Supplemental Lens 211mm 4.0X to 25X 55.0 to 8.8mm 6.0X to 38X 40.0 to 6.4mm 8.0X to 50X 31.2 to 5.0mm
  With 2.0X Supplemental Lens 43.5mm 16X to 100X 13.8 to 2.2mm 24X to 150X 10.0 to 1.6mm 32X to 200X 7.8 to 1.3mm

Example Build List for E-Zoom6V Microscope Camera System
Description Stock No.
E-Zoom6V Head and 10X Eyepieces (with C-Mount Camera Adapter) #33-198
Rack & Pinion Focusing Mount #33-195
Ball Bearing Boom Stand #54-121
32mm Fixed Column for Boom Stand #55-618
Your choice of Camera and Lighting* N/A

*Choose your preferred Camera (such as Microscopy Camera), additional Lighting (such as Microscopy Lighting) and other optional components from our wide selection to complete a video microscope system for industrial inspection or life science application. These are sold separately. Additional connection cables and/or external power supply may be required.