eo_logo
 
Product added to cart

Educational Spectroscope

×
Stock #72-411 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,001.00
Qty 1+
C$1,001.00
Qty 2+
C$931.00
Volume Pricing
Request Quote
Product Downloads

Specifications

Physical & Mechanical Properties

Weight (lbs):
7.00
Dimensions (inches):
16 x 10 x 9

Optical Properties

Resolution:
50 Angstroms (5nm)
Wavelength:
3600 - 7600 Angstroms

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Details

  • Measure Wavelengths of Various Light Sources
  • Detect Elements by Flame Emmission
  • Ideal for Educational Classroom Use

Spectroscope is a replica diffraction grating instrument with a scale to show approximate wavelengths in Angstrom units. Housing is a single-piece aluminum casting mounted on a nickel-plated steel post supported by a cast iron tripod base. In use, the white face reflector is positioned to give a small amount of back lighting to a photographic film scale, so that it may be clearly seen against the superimposed image of the spectrum. To observe solar spectrum, use a cloud and the adjustable slit. Will detect Ca, Pa, Sr, Li, K, Na, Rb, Cu, etc. by flame emission. As slit is closed, prominent Fraunhofer lines appear. In lab, source is placed in front of slit and light from lamp directed in scale. 16" x 10" x 9"; 7 lbs.

Frequently Purchased Together