eo_logo
 
Product added to cart

Effilux 50% Density, Cloud of Points Mask

Effilux EFFI-Lase Structured LED Lighting Projector

Effilux EFFI-Lase Structured LED Lighting Projector

×
Stock #22-130 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$469.00
Qty 1+
C$469.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Model Number:
EFFO-MSK-C02

Hardware & Interface Connectivity

Power Supply:
Power Supply Required and Sold Separately:
USA: #15-874
Europe: #15-875
Japan: #73-409
Korea: #73-409
China: #15-874

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

Effilux EFFI-Lase Structured LED Lighting Projectors produce accurate, intense, and uniform lines, matrices, crosses, and arrays of points. Featuring an integrated driver board and easily interchangeable masks, these projectors are ready for plug and play use. Passive cooling and a temperature protection system ensure stable operation and help to prevent damage for long term operation. Effilux EFFI-Lase Structured LED Lighting Projectors offer the accuracy, power, and homogeneity of a laser projector without the speckle. These projectors are ideal for a range of machine vision applications such as 3D reconstruction, stereovision, and alignment.

Note: Masks sold separately, see accessories tab for options. Designed for use with a C-mount lens for pattern projection. 1.1" sensor lenses are recommended for masks with rectangular patterns to reduce distortion while 2/3" sensor lenses are sufficient for all other applications.

Accessories

Title CompareStock Number  Price Buy
Power Supply for Effilux Lights, UK Type Adapter #73-683 New C$400.40   Request Quote
  • In Stock
    ×
Power Supply for Effilux Lights, CN Type Adapter #73-684 New C$400.40   Request Quote
  • In Stock
    ×
Effilux 50µm, Line Mask #22-126 C$469.00   Request Quote
  • Contact Us
    ×
Effilux 10µm, Line Mask #22-127 C$469.00   Request Quote
  • In Stock
    ×
Effilux 100 Line, 45µm Line Mask #22-128 C$469.00   Request Quote
  • In Stock
    ×
Effilux 50 x 50 Lines, 50µm Matrix Mask #22-129 C$469.00   Request Quote
  • In Stock
    ×
Effilux 50% Density, Cloud of Points Mask #22-130 C$469.00   Request Quote
  • In Stock
    ×
Effilux Spanner Wrench for EFFI-LASE #22-131 C$105.00   Request Quote
  • In Stock
    ×
Tripod Adeapter Plate for EFFI-SPOT #22-133 C$126.00   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together