eo_logo
 
Product added to cart

Polarizing Film for 300 x 300 Active Area

Effilux Flat Dome Lights

Effilux Flat Dome Lights

×
Stock #22-112 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$834.40
Qty 1+
C$834.40
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Model Number:
EFFO-FD-POL-300-300-KIT
Manufacturer:
Effilux

Hardware & Interface Connectivity

Power Supply:
Power Supply Required and Sold Separately:
USA: #15-874
Europe: #15-875
Japan: #73-409
Korea: #73-409
China: #15-874

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Dome Light Performance in a Flat Housing
  • Integrated Analog Controller for Precise Intensity and Dimming
  • Anti-Reflection System to Absorb Stray Light
  • Continuous or Strobe mode

Effilux Flat Dome Lights achieve diffuse illumination similar to standard dome lights but with a thinner, more compact housing. These flat dome lights provide a large imaging area for increased depth of focus and field of view. The convenient integrated analog controller allows precise control of power and intensity without the need for additional components. Effilux Flat Dome Lights offer greater than 90% uniformity and feature an anti-reflection system that absorbs unwanted light. Flat Dome Lights are ideal for imaging textured, shiny, or uneven surfaces.

Accessories

Title CompareStock Number  Price Buy
Power Supply for Effilux Lights, UK Type Adapter #73-683 New C$400.40   Request Quote
  • In Stock
    ×
Power Supply for Effilux Lights, CN Type Adapter #73-684 New C$400.40   Request Quote
  • In Stock
    ×
Polarizing Film for 200 x 200 Active Area #22-111 C$770.00   Request Quote
  • In Stock
    ×
Polarizing Film for 300 x 300 Active Area #22-112 C$834.40   Request Quote
  • Contact Us
    ×

Related Products

Frequently Purchased Together