eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Elliptical Mirror, 12.7mm Minor Axis, 750 - 1100nm

×
Stock #72-951 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$133.00
Qty 1-5
C$133.00
Qty 6+
C$106.40
Volume Pricing
Request Quote
Get Product Downloads
Thickness Tolerance (mm):
±0.51
Thickness Tolerance (inches):
±0.020
Type:
Flat Mirror
Coating Type:
Dielectric
Coating:
Dielectric Mirror (750-1100nm)
Thickness (mm):
3.81
Surface Flatness (P-V):
λ/8
Wavelength Range (nm):
750 - 1100
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
BOROFLOAT®
Clear Aperture CA (mm):
11.43 (Minor Axis) 16.15 (Major Axis)
Coating Specification:
Ravg >98% @ 750 - 1100nm (0 - 45°)
Ravg >99% @ 750 - 1100nm (0°)
Dimensional Tolerance (inches):
±0.015
Dimensional Tolerance (mm):
±0.38
Major Axis (mm):
17.96
Minor Axis (mm):
12.70
Note:
Flatness specification is Peak to Valley
Surface Quality:
60-40
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
1 J/cm2 @ 1064nm, 20ns, 20Hz

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Circular Profile When Oriented at 45°
  • Average Reflectivity >99% Over Broad UV, Visible, and NIR Wavelengths
  • Enhanced Reflectivity and LIDT over Metallic Coatings

TECHSPEC® Broadband Dielectric Elliptical Flat Mirrors are ideal for research and astronomical applications. Because of their elongated major axis, they are suited to bending and folding light at precise angles with minimum wavefront distortion. These mirrors feature greater than 99% reflection, significantly better than metal-coated mirrors, and increase system performance by minimizing energy loss. TECHSPEC® Broadband Dielectric Elliptical Flat Mirrors feature a BOROFLOAT® substrate and are available with minor axes up to 76.20mm and major axes up to 107.77mm