eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Elliptical Mirror, 22.23mm Minor Axis, 750 - 1100nm

×
Stock #72-952 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$168.00
Qty 1-5
C$168.00
Qty 6+
C$134.40
Volume Pricing
Request Quote

Specifications

General

Type:
Flat Mirror
Note:
Flatness specification is Peak to Valley

Physical & Mechanical Properties

Thickness Tolerance (mm):
±0.76
Thickness Tolerance (inches):
±0.030
Thickness (mm):
6.35
Clear Aperture CA (mm):
20.02 (Minor Axis) 28.27 (Major Axis)
Dimensional Tolerance (inches):
±0.015
Dimensional Tolerance (mm):
±0.38
Major Axis (mm):
31.42
Minor Axis (mm):
22.23

Optical Properties

Coating Type:
Dielectric
Coating:
Dielectric Mirror (750-1100nm)
Surface Flatness (P-V):
λ/8
Wavelength Range (nm):
750 - 1100
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
BOROFLOAT®
Coating Specification:
Ravg >98% @ 750 - 1100nm (0 - 45°)
Ravg >99% @ 750 - 1100nm (0°)
Surface Quality:
60-40
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
1 J/cm2 @ 1064nm, 20ns, 20Hz

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Circular Profile When Oriented at 45°
  • Average Reflectivity >99% Over Broad UV, Visible, and NIR Wavelengths
  • Enhanced Reflectivity and LIDT over Metallic Coatings

TECHSPEC® Broadband Dielectric Elliptical Flat Mirrors are ideal for research and astronomical applications. Because of their elongated major axis, they are suited to bending and folding light at precise angles with minimum wavefront distortion. These mirrors feature greater than 99% reflection, significantly better than metal-coated mirrors, and increase system performance by minimizing energy loss. TECHSPEC® Broadband Dielectric Elliptical Flat Mirrors feature a BOROFLOAT® substrate and are available with minor axes up to 76.20mm and major axes up to 107.77mm