eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Elliptical Mirror 47.63mm Minor Axis Protected Silver

×
Stock #89-459 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$292.60
Qty 1-5
C$292.60
Qty 6+
C$233.80
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Note:
Flatness specification is Peak to Valley
Type:
Flat Mirror

Physical & Mechanical Properties

Minor Axis (mm):
47.63
Major Axis (mm):
67.36
Dimensional Tolerance (mm):
±0.38
Dimensional Tolerance (inches):
±0.015
Clear Aperture CA (mm):
42.88 (Minor Axis)
60.63 (Major Axis)
Thickness (mm):
11.68
Thickness Tolerance (inches):
±0.040
Thickness Tolerance (mm):
±1.02

Optical Properties

Surface Flatness (P-V):
λ/8
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
60-40
Coating Specification:
Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Coating:
Protected Silver (450-10000nm)
Coating Type:
Metal
Wavelength Range (μm):
0.45 - 10
Wavelength Range (nm):
450 - 10000
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
0.5 J/cm2 @ 532nm & 1064nm, 10ns

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

See Figure A in Technical Information tab for dimensional diagram.
  • Circular Profile When Oriented at 45°
  • Ideal for Redirecting Light
  • Multiple Sizes and Coatings Offered

TECHSPEC® λ/8 Precision Elliptical Flat Mirrors are ideal for research and astronomical applications. Because of their elongated major axis, they are suited to bending and folding light at precise angles with minimum wavefront distortion. These mirrors have a circular profile when they are oriented at 45º. TECHSPEC® λ/8 Precision Elliptical Flat Mirrors feature a BOROFLOAT® substrate. Multiple sizes and coating options are offered to best suit a wide range of applications.

Technical Information

Dimensions
Fig. Minor Axis (mm) Major Axis (mm) Thickness (mm)
Stock No.
Uncoated Protected Aluminum UV Enhanced Aluminum Enhanced Aluminum Protected Gold Protected Silver
B 12.70 17.96 3.81 #32-270 #32-271 #43-573 #32-272 #32-273 #89-454
B 22.23 31.42 6.35 #32-093 #30-836 #43-574 #32-131 #32-085 #89-455
B 26.97 38.15 6.35 #32-094 #30-837 #43-575 #32-132 #32-086 #89-456
A 31.75 44.91 9.53 #32-095 #30-205 #43-576 #32-133 #32-087 #89-457
A 38.10 53.87 9.53 #32-096 #30-258 #43-577 #32-134 #32-088 #89-458
A 47.63 67.36 11.68 #32-097 #30-840 #43-578 #32-135 #32-089 #89-459
B 57.15 80.82 15.88 #32-098 #41-131 #43-579 #32-136 #32-090 #89-460
B 66.68 94.28 15.88 #32-099 #42-583 #43-580 #32-137 #32-091 #89-461
B 76.20 107.77 19.05 #32-100 #42-584 #43-581 #32-138 #32-092 #89-462

Coating Curves

  • Protected Silver (450-10000nm) - Rₛ 45°
  • Protected Silver (450-10000nm) - Rₚ 45°
  • Protected Silver (450-10000nm) - R(avg) 45°
  • Protected Silver (450-10000nm) - R @ 0°
Only 2 different Y Axises can be displayed at one time.

Please note that coating performance outside each product’s specified design range is theoretical and may vary.

Related Products

Frequently Purchased Together