eo_logo
 
Product added to cart

English Post Pivot Base

×
Stock #53-355 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$31.15
Qty 1-9
C$31.15
Qty 10+
C$27.86
Volume Pricing
Request Quote
Get Product Downloads
Compatible Post Holder:
English Type (¼-20)

Product Details

Type:
English

Physical & Mechanical Properties

Length (mm):
47.80
Width (mm):
19.10
Thickness (mm):
9.50
Construction:
Black Anodized Aluminum

Additional Info

Note:
Includes ¼-20 Cap Screws

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Slot Adjustment Range of 1.00"

The narrow slotted mounting base is used for the positioning of 0.5" dia. stainless steel posts and post holder assemblies. The post/post holder is attached to the base via a counterbored clearance hole with a ¼-20 socket screw. The base is held in place with another socket screw in the slot. The slot length allows the post to be centered at the mid-point laterally or at 45° on a 1" center hole breadboard. Anodized aluminum.