eo_logo
 
Product added to cart

EO-3BW 1/3" CCD Analog Monochrome Camera

×
Stock #58-253 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$679.00
Qty 1+
C$679.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Monochrome Camera
Model Number:
EO-3BW

Physical & Mechanical Properties

Dimensions (mm):
56 x 41 x 41 (includes connectors and lens mount)
Weight (g):
140
Housing:
Full

Sensor

Image Buffer:
Not Specified
Type of Sensor:
Interlaced CCD
Camera Sensor Format:
1/3"
Resolution (MegaPixels):
0.30
Pixels (H x V):
768 x 494
Pixel Size, H x V (μm):
6.4 x 7.4
Sensing Area, H x V (mm):
4.8 x 3.6
Exposure Time:
1/60 - 1/100,000s, On/Off
Dynamic Range (dB):
Not Specified
Signal Format:
EIA (RS-170)

Electrical

Power Consumption (W):
1.2

Hardware & Interface Connectivity

Video Output:
Analog
Connector:
Analog, BNC
Power Supply:
Separate Power Supply (Included)
GPIOs:
N/A
Synchronization:
Internal
Interface Port Orientation:
Back Panel
GPIO Connector Type:
None
Power Requirement:
12 V DC

Threading & Mounting

Mounting Threads:
¼-20 (Integrated into Housing)
Mount:
C/CS-Mount

Environmental & Durability Factors

Operating Temperature (°C):
-10 to +50

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Details

  • ½" or 1/3" Format CCD Available
  • Improved Resolution
  • C-Mount Adapter Included
  • Power Supply Included

Accessories

Title CompareStock Number  Price Buy
4mm UC Series Fixed Focal Length Lens #33-300 C$436.80   Request Quote
  • In Stock
    ×
6mm UC Series Fixed Focal Length Lens #33-301 C$436.80   Request Quote
  • In Stock
    ×
8mm UC Series Fixed Focal Length Lens #33-307 C$436.80   Request Quote
  • In Stock
    ×
12mm UC Series Fixed Focal Length Lens #33-303 C$436.80   Request Quote
  • In Stock
    ×
16mm UC Series Fixed Focal Length Lens #33-304 C$436.80   Request Quote
  • In Stock
    ×
25mm UC Series Fixed Focal Length Lens #33-305 C$436.80   Request Quote
  • In Stock
    ×

Imaging Lens Selector

Imaging
 

 
0
1
2
3
4
5
6
 
×

Frequently Purchased Together