eo_logo
 
Product added to cart

EU Plug Power Supply Cable, 1.8m

See More by Allied Vision
EU Plug Power Supply Cable, 1.8m, 15-279

EU Plug Power Supply Cable, 1.8m, 15-279

EU Plug Power Supply Cable, 1.8m, 15-279
×
Stock #15-279 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$16.80
Qty 1+
C$16.80
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Type:
Camera Accessory
Length of Cable (m):
1.8
Note:
Requires Power Supply #15-281 or #15-305

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Ideal Analog Replacement
  • Up to 1" Maximum Sensors
  • Up to 125 fps
  • 32MB of Onboard Memory

Allied Vision Manta GigE Cameras are an excellent choice for entry into using the GigE interface. Featuring an intuitive user interface as well as a powerful SDK, these cameras are an excellent value. With options from 0.3 MegaPixels to 12 MegaPixels, all sensors offered cover a wide array of applications. Allied Vision Manta GigE Cameras feature sensors from 1/4" to 1" in size. GigE Cable and Power Supply, both sold separately, are required for operation. Additional GigE cables, #89-996 ¼-20 Mounting Plate, and #62-712 12 Pin I/O Cable are available.