eo_logo
 
Product added to cart

Everix Ultra-Thin OD 2 Bandpass Filter, 630nm, 12.5mm Dia.

See More by Everix
×
Stock #16-835 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$98.00
Qty 1-10
C$98.00
Qty 11+
C$86.80
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Flexible Filter

Physical & Mechanical Properties

Diameter (mm):
12.45 ±0.15
Clear Aperture (%):
>90
Maximum Thickness (μm):
400

Optical Properties

Optical Density OD (Average):
2.0
Center Wavelength CWL (nm):
630.00
Full Width-Half Max FWHM (nm):
31.30 (maximum)
Transmission (%):
>65% Average
Center Wavelength CWL Tolerance (%):
±2

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Designed for Common LED and Laser Diode Wavelengths
  • Scratch Insensitive, Ultra-Thin Design
  • Easily Integrated into Portable Devices

Everix Ultra-Thin Broadband Bandpass Filters are designed for common LED and laser diode wavelengths. With an exterior polymeric protective layer, these filters are scratch-insensitive, shatterproof, and easy to clean. These filters feature an average transmission of 65%, average optical density of 2.0, and maximum thickness of 400 µm. Ultra-Thin Broadband Bandpass Filters are created with a lightweight, ultra-thin design and can be easily integrated into portable systems, including point of care medical devices, AR/VR wearables, and spaceborne systems.

For more information on this patented ultra-thin filter technology, visit our Everix brand page.

Note: Custom filter designs can be purchased directly from Everix.

Technical Information

Frequently Purchased Together