eo_logo
 
Product added to cart

Everix Ultra-Thin OD 4 Notch Filter, 658nm, 12.5mm Diameter

See More by Everix
Everix Ultra-Thin OD 4.0 Notch Filters

Everix Ultra-Thin OD 4.0 Notch Filters

×
Stock #23-681 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$170.52 C$284.20
Qty 1-10
C$170.52 C$284.20
Qty 11+
C$153.47 C$255.78
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
12.50
Optical Density OD (Average):
4
Center Wavelength CWL (nm):
658.00
Transmission (%):
>85 (average)
Transmission Wavelength (nm):
400-1200
Type:
Notch Filter
Dimensional Tolerance (mm):
±0.15
Clear Aperture (%):
>90
Center Wavelength CWL Tolerance (%):
±2
Maximum Thickness (μm):
300

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • 300 and 400µm Maximum Thickness Options
  • Flexible Structure and Scratch Resistant
  • Extruded Thin Film with Sharp Spectral Profiles

Everix Ultra-Thin OD 4.0 Notch Filters combine high performance and low cost in a new class of scratch insensitive, flexible thin film interference filters. With wavelengths covering the visible and near infrared regions, these filters offer rejection levels meeting optical densities of 4. Everix Ultra-Thin OD 4.0 Notch Filters provide similar transmission and rejection levels of most hard oxide filters, while not sacrificing the profile of the rejection band. These filters are suited for integration into handheld or portable medical, measurement, and optical devices where the overall weight and optical path length is a critical design element.

Note: Custom filter designs can be purchased directly from Everix.