eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

f/2.0, Visible, 2.2mm HEO Series M12 Lens

×
Stock #58-840 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$222.60
Qty 1-49
C$222.60
Qty 50+
C$175.00
Volume Pricing
Request Quote
Get Product Downloads
Iris Option:
Fixed
Length (mm):
16.40
Maximum Diameter (mm):
21
Outer Diameter (mm):
21.0
Weight (g):
4
Horizontal Field of View, 1/3" Sensor:
1,685.1mm - 128.9°
Maximum Image Circle (mm):
6.00
Numerical Aperture NA, Object Side:
0.0013
Horizontal Field of View @ Max Sensor Format:
1685.1mm - 128.9°
Resolution, On-Axis:
100 lp/mm @ 20% Contrast
Number of Elements (Groups):
7(6)
Wavelength Range (nm):
425 - 675
Type:
M12 Imaging Lens
Focal Length FL (mm):
2.20
Primary Magnification PMAG:
0.005X
Maximum Sensor Format:
1/3"
Working Distance (mm):
400 - ∞
Mount:
M12 x 0.5 (S-Mount)
Aperture (f/#):
f/2
Distortion (%):
-79.53 @ Full Field
Back Focal Length BFL (mm):
2.23 - 2.22
Coating Specification:
425 - 625nm BBAR
Entrance Pupil Position (mm):
4.56
Horizontal Field of View, 1/4" Sensor:
905.3mm - 96.6°
Object Space Principal Plane (mm):
6.28
Image Space Principal Plane (mm):
1.15
Field of View at Max Sensor Format:
Horizontal: 1683.4mm - 128.8°
Vertical: 905.7mm - 96.5°
Diagonal: 5360.6mm - 162.9°
IR Cut Filter:
No
Exit Pupil Position (mm):
-7.52
Lens Wavelength Range:
VIS
Imaging Lens Type:
Meets IEC IPX7 and IPX9K

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Up to ½", S-Mount Lens
  • Up to 1.2 MegaPixels, 5µm Pixel Size Sensors
  • Meets IEC Ingress Protection Ratings of IPX7 and IPX9K
  • 2.2mm to 8mm Focal Length

TECHSPEC® HEO Series M12 Lenses integrate high performance optics into a sealed, ruggedized enclosure. Designed to meet IEC Ingress Protection Codes IPX7 and IPX9K, these lenses withstand exposure to water up to 1 meter depth for 30 minutes and operate in close-range high-pressure, high-temperature water spray downs. Threaded for M12 x 0.5, these lenses are optimized for 1/3” and ½” sensor formats. Each HEO Series Lens is waterproof, dustproof, and fog proof with the ability to be hermetically sealed to a camera. TECHSPEC® HEO Series M12 Lenses are ideal for harsh environment applications, such as automotive. Prescription data is available by submitting a Request for Prescription Form

Note: Compatible TECHSPEC® M12 Imaging Lens Accessories available.

Edmund Optics has created multiple product families of our TECHSPEC® M12 S-Mount Lenses, which are designed to provide high resolution. These high performance lenses feature precision glass designs in a metal housing and have optimized specifications between each product family to meet your application needs.

#58-840, f/2.0, Visible, 2.2mm HEO Series M12 Lens, Distortion Plot
#58-840, f/2.0, Visible, 2.2mm HEO Series M12 Lens, Distortion Plot
#58-840, f/2.0, Visible, 2.2mm HEO Series M12 Lens, Depth of Field Plot, 3000mm Working Distance, f2
#58-840, f/2.0, Visible, 2.2mm HEO Series M12 Lens, Depth of Field Plot, 3000mm Working Distance, f2
#58-840, f/2.0, Visible, 2.2mm HEO Series M12 Lens, Relative Illumination Plot
#58-840, f/2.0, Visible, 2.2mm HEO Series M12 Lens, Relative Illumination Plot
#58-840, f/2.0, Visible, 2.2mm HEO Series M12 Lens, Working Distance versus Field of View Plot
#58-840, f/2.0, Visible, 2.2mm HEO Series M12 Lens, Working Distance versus Field of View Plot
#58-840, f/2.0, Visible, 2.2mm HEO Series M12 Lens, Modulated Transfer Function (MTF) Plot, 400mm Working Distance, f2
#58-840, f/2.0, Visible, 2.2mm HEO Series M12 Lens, Modulated Transfer Function (MTF) Plot, 400mm Working Distance, f2
#58-840, f/2.0, Visible, 2.2mm HEO Series M12 Lens, Depth of Field Plot, 400mm Working Distance, f2
#58-840, f/2.0, Visible, 2.2mm HEO Series M12 Lens, Depth of Field Plot, 400mm Working Distance, f2
#58-840, f/2.0, Visible, 2.2mm HEO Series M12 Lens, Modulated Transfer Function (MTF) Plot, 3000mm Working Distance, f2
#58-840, f/2.0, Visible, 2.2mm HEO Series M12 Lens, Modulated Transfer Function (MTF) Plot, 3000mm Working Distance, f2

Technical Information

 
Focal Length A B C D
2.2mm 21.0mm 16.4mm 2.2mm 5.4mm
3.6mm 14.0mm 14.1mm 4.5mm 4.5mm
8.0mm 14.0mm 15.0mm 8.7mm 4.0mm