eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

f/2.5, NIR, 8.0mm HEO Series M12 Lens

8.0mm Focal Length

×
Stock #63-761 6 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$255.99
Volume Pricing
Qty 1-49 C$255.99 each
Qty 50+ C$201.25 each
Need More? Request Quote
Product Downloads

Specifications

General

Series:
HEO Series
Type:
M12 Imaging Lens
IR Cut Filter:
No
Imaging Lens Type:
Meets IEC IPX7 and IPX9K

Physical & Mechanical Properties

Iris Option:
Fixed
Length (mm):
15.00
Maximum Diameter (mm):
14
Outer Diameter (mm):
14
Weight (g):
4

Optical Properties

Horizontal Field of View @ Max Sensor Format:
341.7mm - 46.1°
Field of View at Max Sensor Format:
Horizontal: 340.1mm - 45.9°
Vertical: 248.5mm - 34.4°
Diagonal: 440.5mm - 57.6°
Horizontal Field of View, 1/2" Sensor:
341.7mm - 46.1°
Horizontal Field of View, 1/2.5" Sensor:
306.3mm - 41.8°
Horizontal Field of View, 1/3" Sensor:
249.6mm - 34.5°
Horizontal Field of View, 1/4" Sensor:
184.6mm - 25.9°
Maximum Image Circle (mm):
10.00
Numerical Aperture NA, Object Side:
0.0040
Resolution, On-Axis:
145 lp/mm @ 20% Contrast
Number of Elements (Groups):
6 (5)
Wavelength Range (nm):
600 - 1050
Focal Length FL (mm):
8.00
Working Distance (mm):
400 - ∞
Aperture (f/#):
f/2.5
Distortion (%):
-9.12 @ Full Field
Back Focal Length BFL (mm):
8.72 - 8.57
Coating Specification:
600 - 1050nm BBAR
Entrance Pupil Position (mm):
3.70
Object Space Principal Plane (mm):
7.86
Image Space Principal Plane (mm):
0.98
Maximum Distortion (%):
-9.12
Exit Pupil Position (mm):
-7.66
Lens Wavelength Range:
NIR

Sensor

Maximum Sensor Format:
1/2"
Pixel Size (μm):
5.00

Threading & Mounting

Filter Thread:
N/A
Mount:
S-Mount (M12 x 0.5)

Environmental & Durability Factors

Environmental Rating:
IPX7 and IPX9K
Type of Ruggedization:
Waterproof (IPX7 and IPX9K)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Up to ½", S-Mount Lens
  • Up to 1.2 MegaPixels, 5µm Pixel Size Sensors
  • Meets IEC Ingress Protection Ratings of IPX7 and IPX9K
  • 2.2mm to 8mm Focal Length

TECHSPEC® HEO Series M12 Lenses integrate high performance optics into a sealed, ruggedized enclosure. Designed to meet IEC Ingress Protection Codes IPX7 and IPX9K, these lenses withstand exposure to water up to 1 meter depth for 30 minutes and operate in close-range high-pressure, high-temperature water spray downs. Threaded for M12 x 0.5, these lenses are optimized for 1/3” and ½” sensor formats. Each HEO Series Lens is waterproof, dustproof, and fog proof with the ability to be hermetically sealed to a camera. TECHSPEC® HEO Series M12 Lenses are ideal for harsh environment applications, such as automotive. Prescription data is available by submitting a Request for Prescription Form

Note: Compatible TECHSPEC® M12 Imaging Lens Accessories available.

Edmund Optics has created multiple product families of our TECHSPEC® M12 S-Mount Lenses, which are designed to provide high resolution. These high performance lenses feature precision glass designs in a metal housing and have optimized specifications between each product family to meet your application needs.

Technical Information

#63-761, f/2.5, NIR, 8.0mm HEO Series M12 Lens, Distortion Plot
#63-761, f/2.5, NIR, 8.0mm HEO Series M12 Lens, Distortion Plot
#63-761, f/2.5, NIR, 8.0mm HEO Series M12 Lens, Relative Illumination Plot
#63-761, f/2.5, NIR, 8.0mm HEO Series M12 Lens, Relative Illumination Plot
#63-761, f/2.5, NIR, 8.0mm HEO Series M12 Lens, Working Distance versus Field of View Plot
#63-761, f/2.5, NIR, 8.0mm HEO Series M12 Lens, Working Distance versus Field of View Plot
#63-761, f/2.5, NIR, 8.0mm HEO Series M12 Lens, Modulated Transfer Function (MTF) Plot, 400mm Working Distance, f2.5
#63-761, f/2.5, NIR, 8.0mm HEO Series M12 Lens, Modulated Transfer Function (MTF) Plot, 400mm Working Distance, f2.5
#63-761, f/2.5, NIR, 8.0mm HEO Series M12 Lens, Depth of Field Plot, 400mm Working Distance, f2.5
#63-761, f/2.5, NIR, 8.0mm HEO Series M12 Lens, Depth of Field Plot, 400mm Working Distance, f2.5
#63-761, f/2.5, NIR, 8.0mm HEO Series M12 Lens, Modulated Transfer Function (MTF) Plot, 8000mm Working Distance, f2.5
#63-761, f/2.5, NIR, 8.0mm HEO Series M12 Lens, Modulated Transfer Function (MTF) Plot, 8000mm Working Distance, f2.5
#63-761, f/2.5, NIR, 8.0mm HEO Series M12 Lens, Depth of Field Plot, 8000mm Working Distance, f2.5
#63-761, f/2.5, NIR, 8.0mm HEO Series M12 Lens, Depth of Field Plot, 8000mm Working Distance, f2.5
 
Focal Length A B C D
2.2mm 21.0mm 16.4mm 2.2mm 5.4mm
3.6mm 14.0mm 14.1mm 4.5mm 4.5mm
8.0mm 14.0mm 15.0mm 8.7mm 4.0mm