eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

f/2.5, Visible, 3.6mm HEO Series M12 Lens

3.6mm Focal Length

×
Stock #58-841 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$222.60
Qty 1-49
C$222.60
Qty 50+
C$175.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
M12 Imaging Lens
IR Cut Filter:
No
Imaging Lens Type:
Meets IEC IPX7 and IPX9K

Physical & Mechanical Properties

Iris Option:
Fixed
Length (mm):
14.10
Maximum Diameter (mm):
14
Outer Diameter (mm):
14.0
Weight (g):
4

Optical Properties

Horizontal Field of View, 1/3" Sensor:
725.0mm - 84.1°
Maximum Image Circle (mm):
6.00
Numerical Aperture NA, Object Side:
0.0018
Horizontal Field of View @ Max Sensor Format:
725.0mm - 84.1°
Resolution, On-Axis:
100 lp/mm @ 20% Contrast
Number of Elements (Groups):
4(3)
Wavelength Range (nm):
425 - 675
Focal Length FL (mm):
3.60
Primary Magnification PMAG:
0.009X
Working Distance (mm):
400 - ∞
Aperture (f/#):
f/2.5
Distortion (%):
-45.62 @ Full Field
Back Focal Length BFL (mm):
4.69 - 4.67
Coating Specification:
425 - 625nm BBAR
Entrance Pupil Position (mm):
2.67
Horizontal Field of View, 1/4" Sensor:
469.3mm - 60.5°
Object Space Principal Plane (mm):
5.08
Image Space Principal Plane (mm):
1.77
Field of View at Max Sensor Format:
Horizontal: 725.9mm - 84.2°
Vertical: 469.9mm - 60.5°
Diagonal: 1240.8mm - 114.4°
Exit Pupil Position (mm):
-5.72
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
1/3"

Threading & Mounting

Mount:
M12 x 0.5 (S-Mount)

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Up to ½", S-Mount Lens
  • Up to 1.2 MegaPixels, 5µm Pixel Size Sensors
  • Meets IEC Ingress Protection Ratings of IPX7 and IPX9K
  • 2.2mm to 8mm Focal Length

TECHSPEC® HEO Series M12 Lenses integrate high performance optics into a sealed, ruggedized enclosure. Designed to meet IEC Ingress Protection Codes IPX7 and IPX9K, these lenses withstand exposure to water up to 1 meter depth for 30 minutes and operate in close-range high-pressure, high-temperature water spray downs. Threaded for M12 x 0.5, these lenses are optimized for 1/3” and ½” sensor formats. Each HEO Series Lens is waterproof, dustproof, and fog proof with the ability to be hermetically sealed to a camera. TECHSPEC® HEO Series M12 Lenses are ideal for harsh environment applications, such as automotive. Prescription data is available by submitting a Request for Prescription Form

Note: Compatible TECHSPEC® M12 Imaging Lens Accessories available.

Edmund Optics has created multiple product families of our TECHSPEC® M12 S-Mount Lenses, which are designed to provide high resolution. These high performance lenses feature precision glass designs in a metal housing and have optimized specifications between each product family to meet your application needs.

Technical Information

#58-841, f/2.5, Visible, 3.6mm HEO Series M12 Lens, Distortion Plot
#58-841, f/2.5, Visible, 3.6mm HEO Series M12 Lens, Distortion Plot
#58-841, f/2.5, Visible, 3.6mm HEO Series M12 Lens, Relative Illumination Plot
#58-841, f/2.5, Visible, 3.6mm HEO Series M12 Lens, Relative Illumination Plot
#58-841, f/2.5, Visible, 3.6mm HEO Series M12 Lens, Working Distance versus Field of View Plot
#58-841, f/2.5, Visible, 3.6mm HEO Series M12 Lens, Working Distance versus Field of View Plot
#58-841, f/2.5, Visible, 3.6mm HEO Series M12 Lens, Modulated Transfer Function (MTF) Plot, 600mm Working Distance, f2.5
#58-841, f/2.5, Visible, 3.6mm HEO Series M12 Lens, Modulated Transfer Function (MTF) Plot, 600mm Working Distance, f2.5
#58-841, f/2.5, Visible, 3.6mm HEO Series M12 Lens, Depth of Field Plot, 600mm Working Distance, f2.5
#58-841, f/2.5, Visible, 3.6mm HEO Series M12 Lens, Depth of Field Plot, 600mm Working Distance, f2.5
#58-841, f/2.5, Visible, 3.6mm HEO Series M12 Lens, Modulated Transfer Function (MTF) Plot, 3600mm Working Distance, f2.5
#58-841, f/2.5, Visible, 3.6mm HEO Series M12 Lens, Modulated Transfer Function (MTF) Plot, 3600mm Working Distance, f2.5
#58-841, f/2.5, Visible, 3.6mm HEO Series M12 Lens, Depth of Field Plot, 3600mm Working Distance, f2.5
#58-841, f/2.5, Visible, 3.6mm HEO Series M12 Lens, Depth of Field Plot, 3600mm Working Distance, f2.5
 
Focal Length A B C D
2.2mm 21.0mm 16.4mm 2.2mm 5.4mm
3.6mm 14.0mm 14.1mm 4.5mm 4.5mm
8.0mm 14.0mm 15.0mm 8.7mm 4.0mm

Accessories

Title CompareStock Number  Price Buy
C-Mount to M12 Lens Adapter #53-675 C$39.90   Request Quote
  • In Stock
    ×
C-Mount to M12 Lens Adapter w/Oring #59-241 C$57.05   Request Quote
  • In Stock
    ×
M12 Lock Nut #64-102 C$19.95   Request Quote
  • In Stock
    ×
M12 Lens Holder for Camera Boards #66-382 C$15.75   Request Quote
  • In Stock
    ×
M12 Lock Nut, 10 Pack #16-788 C$141.40   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together