eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

f/2.5, Visible, 8.0mm HEO Series M12 Lens

8.0mm Focal Length

×
Stock #63-759 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$222.60
Qty 1-49
C$222.60
Qty 50+
C$175.00
Volume Pricing
Request Quote
Get Product Downloads
Iris Option:
Fixed
Length (mm):
15.00
Horizontal Field of View, 1/2" Sensor:
341.7mm - 46.1°
Maximum Diameter (mm):
14
Outer Diameter (mm):
14.0
Weight (g):
4
Horizontal Field of View, 1/3" Sensor:
249.6mm - 34.5°
Maximum Image Circle (mm):
10.00
Numerical Aperture NA, Object Side:
0.0039
Horizontal Field of View @ Max Sensor Format:
341.7mm - 46.1°
Resolution, On-Axis:
145 lp/mm @ 20% Contrast
Number of Elements (Groups):
6 (5)
Wavelength Range (nm):
425 - 675
Horizontal Field of View, 1/2.5" Sensor:
306.3mm - 41.8°
Type:
M12 Imaging Lens
Focal Length FL (mm):
8.00
Primary Magnification PMAG:
0.020X
Maximum Sensor Format:
1/2"
Working Distance (mm):
400 - ∞
Mount:
M12 x 0.5 (S-Mount)
Aperture (f/#):
f/2.5
Distortion (%):
-9.15 @ Full Field
Back Focal Length BFL (mm):
8.67 - 8.53
Coating Specification:
425 - 625nm BBAR
Entrance Pupil Position (mm):
3.67
Horizontal Field of View, 1/4" Sensor:
184.6mm - 25.9°
Object Space Principal Plane (mm):
7.82
Image Space Principal Plane (mm):
0.97
Field of View at Max Sensor Format:
Horizontal: 341.8mm - 46.1°
Vertical: 249.7mm - 34.5°
Diagonal: 442.8mm - 57.8°
IR Cut Filter:
No
Exit Pupil Position (mm):
-7.65
Lens Wavelength Range:
VIS
Imaging Lens Type:
Meets IEC IPX7 and IPX9K

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Up to ½", S-Mount Lens
  • Up to 1.2 MegaPixels, 5µm Pixel Size Sensors
  • Meets IEC Ingress Protection Ratings of IPX7 and IPX9K
  • 2.2mm to 8mm Focal Length

TECHSPEC® HEO Series M12 Lenses integrate high performance optics into a sealed, ruggedized enclosure. Designed to meet IEC Ingress Protection Codes IPX7 and IPX9K, these lenses withstand exposure to water up to 1 meter depth for 30 minutes and operate in close-range high-pressure, high-temperature water spray downs. Threaded for M12 x 0.5, these lenses are optimized for 1/3” and ½” sensor formats. Each HEO Series Lens is waterproof, dustproof, and fog proof with the ability to be hermetically sealed to a camera. TECHSPEC® HEO Series M12 Lenses are ideal for harsh environment applications, such as automotive. Prescription data is available by submitting a Request for Prescription Form

Note: Compatible TECHSPEC® M12 Imaging Lens Accessories available.

Edmund Optics has created multiple product families of our TECHSPEC® M12 S-Mount Lenses, which are designed to provide high resolution. These high performance lenses feature precision glass designs in a metal housing and have optimized specifications between each product family to meet your application needs.

#63-759, f/2.5, Visible, 8.0mm HEO Series M12 Lens, Distortion Plot
#63-759, f/2.5, Visible, 8.0mm HEO Series M12 Lens, Distortion Plot
#63-759, f/2.5, Visible, 8.0mm HEO Series M12 Lens, Relative Illumination Plot
#63-759, f/2.5, Visible, 8.0mm HEO Series M12 Lens, Relative Illumination Plot
#63-759, f/2.5, Visible, 8.0mm HEO Series M12 Lens, Working Distance versus Field of View Plot
#63-759, f/2.5, Visible, 8.0mm HEO Series M12 Lens, Working Distance versus Field of View Plot
#63-759, f/2.5, Visible, 8.0mm HEO Series M12 Lens, Modulated Transfer Function (MTF) Plot, 400mm Working Distance, f2.5
#63-759, f/2.5, Visible, 8.0mm HEO Series M12 Lens, Modulated Transfer Function (MTF) Plot, 400mm Working Distance, f2.5
#63-759, f/2.5, Visible, 8.0mm HEO Series M12 Lens, Depth of Field Plot, 400mm Working Distance, f2.5
#63-759, f/2.5, Visible, 8.0mm HEO Series M12 Lens, Depth of Field Plot, 400mm Working Distance, f2.5
#63-759, f/2.5, Visible, 8.0mm HEO Series M12 Lens, Modulated Transfer Function (MTF) Plot, 8000mm Working Distance, f2.5
#63-759, f/2.5, Visible, 8.0mm HEO Series M12 Lens, Modulated Transfer Function (MTF) Plot, 8000mm Working Distance, f2.5
#63-759, f/2.5, Visible, 8.0mm HEO Series M12 Lens, Depth of Field Plot, 8000mm Working Distance, f2.5
#63-759, f/2.5, Visible, 8.0mm HEO Series M12 Lens, Depth of Field Plot, 8000mm Working Distance, f2.5

Technical Information

 
Focal Length A B C D
2.2mm 21.0mm 16.4mm 2.2mm 5.4mm
3.6mm 14.0mm 14.1mm 4.5mm 4.5mm
8.0mm 14.0mm 15.0mm 8.7mm 4.0mm