eo_logo
 
Product added to cart

FG-P5G-120S6M-C, FLIR Forge 5GigE Camera

See More by Teledyne FLIR
Teledyne FLIR IIS Forge 5GigE Camera - Front

Teledyne FLIR IIS Forge 5GigE Camera - Front

Teledyne FLIR IIS Forge 5GigE Camera - Front Teledyne FLIR IIS Forge 5GigE Cameras - Back
×
Stock #74-652 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$3,341.80
Volume Pricing
Qty 1+ C$3,341.80 each
Need More? Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Type:
Monochrome Camera
Model Number:
FG-P5G-120S6M-C
Manufacturer:
FLIR
Camera Series:
Forge
Spectrum:
Monochrome

Physical & Mechanical Properties

Dimensions (mm):
29 x 44 x 74 (excludes connectors and lens mount)
Weight (g):
132
Housing:
Full

Sensor

Image Buffer:
500MB
Sensor Format:
1/1.1"
Resolution (Megapixels):
12.40
Frame Rate (fps):
50.00
Pixels (H x V):
4,096 x 3,000
Pixel Size, H x V (μm):
2.74 x 2.74
Sensing Area, H x V (mm):
11.22 x 8.22
Imaging Sensor:
Sony IMX545
Type of Sensor:
Progressive Scan CMOS
Shutter Type:
Global
Pixel Depth:
8/10/12 Bit
Exposure Time:
8μs - 30s
Dynamic Range (dB):
70.00
Machine Vision Standard:
GigE Vision v2.0

Electrical

Power Consumption (W):
8.5

Hardware & Interface Connectivity

Interface:
5GigE (PoE)
Connector:
5GigE, RJ45 with Screw Locks
Power Supply:
Power Supply Required and Sold Separately:
USA: #88-063
Europe: #88-063
Japan: #88-063
Korea: Not Available
China: #88-063
GPIOs:
1 opto-isolated input, 1 opto-isolated output, 1 non-isolated bi-directional, 1 non-isolated input
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
6-pin Hirose (HR10)

Threading & Mounting

Mount:
C-Mount

Environmental & Durability Factors

Operating Temperature (°C):
0 to +65
Storage Temperature (°C):
-30 to +60

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Constructed on an All-New Platform
  • Offers Burst Mode to Capture Images at Speeds up to 10Gb/s into Memory
  • Designed to Simplify OEM Integration with Features Including PoE, Strong Thermal Management and Opto-Isolated Triggering

Teledyne FLIR IIS Forge® 5GigE: The Machine Vision Camera That Fits Anywhere  

A 5 Megapixel camera delivering high resolution images at 5GigE speed 

The FLIR IIS Forge® 5GigE is designed for industrial imaging applications that require high-speed data capture and transfer such as Food, Beverage, Battery, Electronics inspection, and more.  Based on the Sony Pregius S Backside Illuminated (BSI) sensors this camera can detect microscopic scratches on various materials due to its higher sensitivity in the UV spectrum. 
These models support advanced features such as:

  • Burst Mode: Achieves 59% faster capture rate at 207 FPS when compared to other 5GigE cameras on the market.
  • Lens Shading Correction: Improves entire image uniformity with lenses at a higher F-Stop (removing vignetting). 

The FLIR/IIS Forge® 5GigE features an all-new platform, it is designed to offer the richest combination of on-camera pre-processing features, leverage the industry’s most advanced sensors, and support the Trigger-to-Image Reliability (T2IR) framework contributing to robust system designs.  Designed to simplify OEM integration with features including PoE, strong thermal management and opto-isolated triggering for streamlined peripherals & easier camera control. Forge® supports both Teledyne Spinnaker and Sapera SDKs and GigE Vision compliant software packages.

Features 

  • Data interface options: 5 GigE, 2.5 GigE, 1 GigE 
  • 5 Megapixel, 12 Megapixel, 16 Megapixel or 24.5 Megapixel CMOS sensor options
  • Color or monochrome models
  • 500 MB image buffer for controlled data transfer
  • 6-pin GPIO connector
  • Compatible with third-party software and hardware 
  • Support for a wide range of operating systems and host system architectures 
  • Rich sample code and descriptive API logging 
  • Simplified product iteration with consistent form factor across sensor sizes 

Applications

  • Factory automation 
  • Biometrics kiosk solutions 
  • Bar code reading
  • Container inspection
  • 3D scanning 
  • Automated optical inspection 

 

Calibration Services