eo_logo
 
Product added to cart

FG-PGE-13S3S-U-C, FLIR Forge GigE SWIR Camera

See More by Teledyne FLIR
×
Stock #73-735 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$17,218.60
Qty 1+
C$17,218.60
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
SWIR Camera
Manufacturer:
Teledyne FLIR
Camera Family:
Forge
Model Number:
FG-PGE-13S3S-U-C

Physical & Mechanical Properties

Dimensions (mm):
40 x 40 x 43
Weight (g):
116
Housing:
Full

Sensor

Image Buffer:
240
Imaging Sensor:
Sony IMX990
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1/2"
Resolution (MegaPixels):
1.30
Pixels (H x V):
1,280 x 1,024
Pixel Size, H x V (μm):
5 x 5
Sensing Area, H x V (mm):
3.51 x 2.81
Frame Rate (fps):
92.00
Pixel Depth:
8/10/12 bit
Exposure Time:
15μs - 30s
Dynamic Range (dB):
57
Machine Vision Standard:
GigE Vision v2.0

Electrical

Power Consumption (W):
2.9

Hardware & Interface Connectivity

Video Output:
1 GigE
Connector:
RJ45 (horizontal locking) | Hirose HR10A-7R-6PB
Power Supply:
Power Supply Required and Sold Separately:
USA: #88-063
Europe: #88-063
Japan: #88-063
Korea: Not Available
China: #88-063
GPIOs:
1 opto-isolated input, 1 opto-isolated output
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
6-pin Hirose (HR10)

Threading & Mounting

Mount:
C-Mount

Environmental & Durability Factors

Operating Temperature (°C):
-20 to 65
Storage Temperature (°C):
-30 to 65

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Details

  • 1.3MP Resolution with Framerates up to 92FPS
  • Extended Spectral Range of 400 to 1700 nm
  • Compact (40 x 40 x 43mm), Lightweight, and Robust All Metal Design   
  • Requires an END USER STATEMENT to Be Completed Before Shipment 

Teledyne FLIR IIS Forge 1GigE SWIR Cameras are engineered to deliver high-performance imaging across both visible and short-wave infrared (SWIR) spectrums, making them ideal for a variety of industrial applications where performance is critical. These cameras' capabilities make them versatile tools for applications requiring detailed imaging beyond the visible spectrum. FLIR IIS Forge 1GigE SWIR Camera is essential in applications where traditional visible light imaging is insufficient. 

Key Applications Include:

  • Industrial Inspection: Detecting surface defects, material inconsistencies, and contaminants in manufacturing processes.
  • Semiconductor Inspection: Identifying internal defects in silicon wafers and ensuring the quality of semiconductor devices.
  • Food and Beverage Quality Control: Assessing moisture content, ripeness, and detecting foreign objects in food products
  • Recycling and Material Sorting: Differentiating materials such as plastics, metals, and paper for efficient recycling processes.
  • Security and Surveillance: Enhancing visibility in low-light conditions and through obscurants like smoke or fog.
  • Environmental Monitoring: Detecting pollutants, monitoring vegetation health, and assessing water quality.

Accessories

Title CompareStock Number  Price Buy
Cat 5e GigE Cable with Locking Screws, 5m #86-785 C$86.80   Request Quote
  • In Stock
    ×
Blackfly S/Blackfly 12V, 1.5A Power Supply #88-063 C$105.00   Request Quote
  • In Stock
    ×
Blackfly S/Blackfly 6-pin GPIO Hirose Connector #88-066 C$35.00   Request Quote
  • In Stock
    ×
GigE PCIe 2.1x4 2 Port Interface Card with PoE #19-400 C$261.80   Request Quote
  • In Stock
    ×
ACC-01-5004 Optical C Mount 5MM Spacer #70-319 New C$16.52   Request Quote
  • In Stock
    ×
ACC-01-5005 CS to M12 Lens Adapter #70-320 New C$16.52   Request Quote
  • Contact Us
    ×

Related Products

Calibration Services

Please enter your required specifications here:
Please provide details of your application in the comments section
f/

Your Selections

Back
Quote Preview