eo_logo
 
Product added to cart

Fiber Optic Taper For 25mm to 2/3" Sensor

×
Stock #55-141 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$3,014.20
Qty 1+
C$3,014.20
Volume Pricing
Request Quote
Get Product Downloads
Diameter Tolerance (mm):
±0.5, Large End
Distortion (%):
3.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Height (mm):
25.00
Diameter of Large End (mm):
27.00
Numerical Aperture NA:
1.00
Operating Temperature (°C):
-10 to +300
Resolution:
102 lp/mm
Size Ratio:
25:2/3" CCD
Size of Small End (mm):
8.8 x 6.6
Surface Quality:
30-20
Thickness Tolerance (mm):
±0.1
Resolving Power (μm):
6.00
Dimensional Tolerance (mm):
±0.1
Coefficient of Thermal Expansion CTE (10-6/°C):
6.8
Core/ Clad Ratio:
70 / 30

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Coherent Arrangement of Fibers
  • Made with EMA Fibers to Absorb Light
  • Round-to-Round or Round-to-Rectangular Tapers Types Available

Fiber Optic Tapers utilize a coherent fiber optic plate that transmits either a magnified or reduced image from its input surface to its output surface. These low distortion tapers are made with EMA Fibers to absorb light and are optimized for 1/2” or 2/3” sensor chip sizes. Magnification is a ratio of the diameters of the large and small ends of the tapers. Typical applications include image magnification or reduction, sensor coupling, fluoroscopy, and light sensors.

Fiber Optic Faceplates transmit images from input surface to output surface using coherent fibers. Common uses include CRT/LCD displays, sensor coupling, X-ray imaging and image intensification. All tapers and faceplates are suitable for visible and NIR applications and feature beveled edges.