eo_logo
 
Product added to cart

Fiber Spatial Filter-FC

Fiber Spatial Filter-FC, #55-475

×
Stock #55-475 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,666.00
Qty 1+
C$1,666.00
Volume Pricing
Request Quote
Get Product Downloads
Fiber Connection:
FC
Linear Travel (mm):
XY: ±1.5, Z: ±5
Linear Travel Resolution (μm):
2.5 (XY)
Tip/Tilt Angle (°):
±2
Base Tilt Angle (°):
±2

Product Details

Type:
Adjustable - Linear (XYZ) & Tip-Tilt
Type of Optics:
Fiber Connector

Physical & Mechanical Properties

Construction:
Black Anodized Aluminum

Hardware & Interface Connectivity

Type of Drive:
Differential Micrometer (XY)

Threading & Mounting

Compatible Post:
M6 x 1.0

Additional Info

Note:
10X microscope objective included

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • X-Y Micrometer Translation
  • Gimbal Tilt Control for Fiber Alignment
  • Z-Axis Translation for Objective Mount

Our Metric Spatial Filters are designed to ease fiber optic and pinhole system integration. With ±1.5mm micrometer driven X-Y translation, 2.5μm resolution, and an objective mount with 10mm Z-axis translation, these Metric Spatial Filters are ideal for a range of DIN and JIS standard objectives. The fiber optic metric spatial filter provides easy connection for fiber optics with an FC termination and features gimbal tilt control for fiber alignment with a ±2° adjustable angle range. The pinhole metric spatial filter includes a pinhole adapter for integrating mounted and unmounted pinholes.

Note: Metric Spatial Filters are only compatible with the following objectives: DIN Achromatic 4X (#43-902), DIN Plan 4X (#67-706), and the JIS Achromatic 10X.

#55-475
#55-475 (Units: mm)