eo_logo
 
Product added to cart

Film-Format Achromatic Polymer Retarder λ/2 25.4mm Dia AR

×
Stock #70-576 8 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,001.70
Volume Pricing
Qty 1-10 C$1,001.70 each
Qty 11-25 C$802.84 each
Qty 26+ C$701.93 each
Need More? Request Quote
Product Downloads

Specifications

General

Note:
Slow axis marked with blue dot on part and stripe on protective film

Physical & Mechanical Properties

Diameter (mm):
25.40 +/- 0.15
Thickness (mm):
0.35 Nominal

Optical Properties

Angle of Incidence (°):
±10
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Polymer Stack
Retardance:
λ/2 ± λ/100
Surface Quality:
60-40
Coating Specification:
BBAR: R<= 0.75% @ 700-1100nm (per surface)
Wavelength Range (nm):
700 - 1100
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
500 Watt/cm2 CW, .3 J/cm2 10 nsec pulses @ 532nm, 2 J/cm2 20 nsec pulses @ 1064nm typical
Coating Type:
Anti-Reflection (both sides)

Environmental & Durability Factors

Operating Temperature (°C):
-20 to +40

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 250:

Product Details

  • Ultra-Thin ≤0.55mm Substrates for OEM Integration
  • Options For 600-1100nm and 700-1550nm
  • Wide Acceptance Angle Tolerance of ±10°

Ultra-Thin NIR Achromatic Polymer Retarders feature an optically fused and adhesive-free construction, allowing for high temperature resistance, high transmission, and an ultra-thin format. These retarders are designed with a multi-layer polymer stack and feature a 0.35mm thickness for λ/2 retarders and 0.55mm thickness for λ/4 retarders. Available either uncoated or with an AR-Coating, these retarders offer a retardance tolerance of λ/100 in the NIR range at a wide range of angles of incidence. Uncoated Ultra-Thin NIR Achromatic Polymer Retarders offer an increased retardance range of 700-1550nm while the coated options feature improved transmission from 700-1100nm. These waveplates are ideal for NIR imaging and analytical instrumentation, as well as OEM integration and other applications requiring a small form factor.