eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Filter Adapter M25.5 x 0.5 from 18mm Diameter

M25.5 x 0.5 Adapter for 18mm Dia. CompactTL™ Telecentric Lens, #88-212

M25.5 x 0.5 Adapter for 18mm Dia. CompactTL™ Telecentric Lens, #88-212
×
Stock #88-212 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$45.85
Qty 1+
C$45.85
Volume Pricing
Request Quote
Get Product Downloads
Compatible Lens:
18mm Dia. Compact Telecentric

Product Details

Manufacturer:
Edmund Optics®
Type:
Lens Accessory

Threading & Mounting

Filter Thread:
M25.5 x 0.50 (Female)
Front Thread:
18mm Diameter

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • 2/3", C-Mount Telecentric Lens
  • Up to 2.3 MegaPixels, 4.5μm Pixel Size Sensors
  • Small Telecentric Lens with Coaxial Illumination Options

TECHSPEC® CompactTL™ Telecentric Lenses are designed for applications with tight space constraints due to their ultra-compact design. These lenses feature a 2/3” sensor format and a variety of different working distance and magnification options. From single unit to high volume implementation, these lenses provide a great price to performance ratio. TECHSPEC® CompactTL™ Telecentric Lenses are perfect for integration into gauging systems due to their excellent telecentricity and low distortion. The fixed iris and lockable focus make these lenses ideal for implementation into factory floors and assembly lines, as they will remain fixed over time.