eo_logo
 
Product added to cart

Astronomy Bandpass Filter, Johnson-Bessel, Violet 50mm Dia.

Astronomy Bandpass Filters

Astronomy Bandpass Filters

×
Stock #21-129 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,124.20
Qty 1-5
C$1,124.20
Qty 6+
C$1,011.78
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
50.00 +0/-0.25
Center Wavelength CWL (nm):
520.00
Full Width-Half Max FWHM (nm):
90.00
Type of Filter:
Johnson-Bessel, V
Minimum Transmission (%):
>70
Surface Quality:
60-40
Thickness (mm):
5.00 ±0.1
Type:
Bandpass Filter
Transmitted Wavefront, RMS:
λ/4
Parallelism (arcsec):
<30

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Filter and Measure Light from Astronomical Objects
  • Ideal for Photometric Calibration
  • UBVRI Filters

Astronomy Bandpass Filters are used to filter out and measure specific bands of light emitted by astronomical and celestial objects. Johnson/Bessel filters are well suited for use with photomultiplier tubes and Kron/Cousin filters are well suited for use with Silicon sensors because of the sensors’ responsivity. Both types of filters utilize identical UV (U), Blue (B), and Violet (V) filters. However, the Red (R) and Infrared (I) filters are optimized for use with either a photomultiplier tube or silicon CCD detector. Astronomy Bandpass Filters have precisely controlled thicknesses to minimize the common problem of refocusing when changing filters.