eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Filter Wheel Package with Visible Shortpass Filters

×
Stock #59-602 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,149.40
Qty 1+
C$1,149.40
Volume Pricing
Request Quote
Get Product Downloads
Angle of Incidence (°):
0.00
Coating:
Traditional Coated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Filters Included :
Optical Density OD (Average):
≥2.0
Transmission (%):
>85
Type:
Shortpass Filter

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Six Position Filter Wheel Pre-Loaded with 1" Filters
  • Neutral Density, Shortpass, Longpass, Dichroic and Bandpass Packages Available
  • C-Mount Compatible

Packages include our six position filter wheel assembly pre-loaded with some of our most popular filters for added convenience. Provided instruction sheet shows placement of each filter. The included 1" diameter filters are package specific.