eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Finite Conjugate, Gold Coated, 20X/0.33NA ReflX Objective

×
Stock #39-147 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$3,276.00
Qty 1+
C$3,276.00
Qty 2+
C$2,947.00
Volume Pricing
Request Quote
Get Product Downloads
Obscuration (%):
30.46
Diameter of Small Mirror (mm):
8.4
Aperture Diameter (mm):
7.9
Flange Distance (mm):
150

Product Details

Type:
Microscope Objective
Style:
Finite Conjugate
Manufacturer:
Edmund Optics®

Optical Properties

Entrance Pupil Position (mm):
7 (Diameter)
Horizontal Field of View, 1/2" Sensor:
0.32mm
Horizontal Field of View, 2/3" Sensor:
0.44mm
Focal Length FL (mm):
9.91
Coating:
Protected Gold (700-11000nm)
Magnification:
20X
Numerical Aperture NA:
0.33
Transmitted Wavefront, RMS:
λ/10
Working Distance (mm):
18.88
Coating Specification:
Ravg >96% @ 700 - 11000nm (typical)
Wavelength Range (nm):
700 - 11000

Threading & Mounting

Mounting Threads:
RMS

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Family Description

  • Industry Leading 19 to 31mm Working Distance
  • EO Designed and Manufactured for Focusing or Imaging Applications
  • Actively Aligned for Optimal Performance
  • Ultra-Wide Spectral Band from 190nm to 11μm with No Chromatic Aberration
  • TECHSPEC® High Performance ReflX™ Objectives Available 

TECHSPEC® Reflex™ Objectives are commonly used in applications requiring superior image quality or focusing performance over a broad spectral range. The Schwarzschild-style objective exhibits near-diffraction limited performance over the full reflecting range of the chosen coating. By eliminating the problems of chromatic aberration and material absorption associated with standard microscope objectives, these components are ideal for applications requiring high throughput and excellent resolution in the UV or IR, including FTIR spectroscopy, ellipsometry, photolithography, and semiconductor inspection. 
TECHSPEC Reflex™ Objectives are available in both finite and infinite conjugate styles. The finite option is ideal for standard and compact designs as they do not require an additional focusing tube lens. The infinite conjugate design requires a 200mm secondary tube lens. The infinite design allows for the introduction of intermediate filters and beamsplitters, making these objectives ideal for biotech and fluorescence applications as well. 

For focusing applications, the beam should fill the stated entrance pupil diameter of the objective. In either case, it should be noted that the light is obscured, creating an irradiance profile with less energy in the central portion of the beam. 

The ReflX™ objective design features a number of advantages over common Schwarzschild objectives. The rugged design allows these objectives to be integrated into equipment with moderate heat and vibration without sacrificing performance. All internal surfaces have been specially treated to eliminate stray light. Each objective is manufactured in the U.S.A. and assembled, tested, and certified on our Zygo GPI-XP interferometer. A certificate of compliance is included with each objective. TECHSPEC® High Performance ReflX™ objectives are available with λ/4 transmitted wavefront (P-V). For customized versions, including laser coatings and different back tube lengths, please contact our Applications Engineering Department.