eo_logo
 
Product added to cart

Fixed Aperture Set (Required if no Zoom Module)

Fixed Aperture Set (Required if no Zoom Module)

×
Stock #89-884 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$183.12
Qty 1+
C$183.12
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Note:
Zoom Module (One Required)
Type:
Zoom Lens, Modular

Optical Properties

Magnification:
7X

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

7X and 12.5X High Precision Zoom Lenses are modular lens systems that consist of a camera mount, camera tube, core module, lower function module, and lower lens. Added versatility is achieved by swapping out modules to change magnification, field of view, or the optical pathway. 7X and 12.5X High Precision Zoom Lenses are compatible with M26 x 36 TPI Mitutoyo-style objectives and with camera sensor coverages and mounts ranging from C-Mount to F-Mount and to 35mm DSLR cameras. 50/50 and 90° cubes are available to introduce right angle turns or to support multiple imaging paths. A motor controller for multi-axis zoom and focus functionality is also available and can be connected to USB, Ethernet, or RS-232/422/285 ports.

A complete zoom lens requires a camera mount, camera tube, zoom module, lower function module, and lower lens. An item selection guide can be found on the Technical Information tab.

Technical Information

Frequently Purchased Together