eo_logo
 
Product added to cart

Flat Dome Light LFXV-100BL

See More by CCS
×
Stock #19-966 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$3,192.00
Qty 1+
C$3,192.00
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Model Number:
LFXV-100BL
Type of Illumination:
LED Illuminator
Manufacturer:
CCS
Geometry:
Flat Dome Light
Illumination Mode:
Constant

Physical & Mechanical Properties

Dimensions (mm):
143 x 143 x 10
Weight (g):
400
Active Area (mm):
100 x 100

Optical Properties

Color:
Blue
Wavelength (nm):
465.00

Performance

Power Consumption (W):
19

Hardware & Interface Connectivity

Input Voltage (V):
24
Power Supply:
Power Supply Required and Sold Separately:
USA: #73-491
Europe: #73-491
Japan: #73-491
Korea: #33-733
China: #73-491

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Thin, Compact, and Lightweight Housing
  • Available in Multiple LED Colors
  • Wide Range of Sizes Including Square and Rectangular Shapes

CCS Flat Dome Lights are ideal for achieving illumination similar to Coaxial or Dome Lights in a lighter, more compact unit. While standard dome lights are good for creating a diffuse lighting environment that minimizes specular reflection, their mechanical size and imaging aperture through a small hole on top limit their use in compact applications. These flat dome lights provide the same diffuse illumination environments as a standard dome light but in a 10mm thick, flat housing with a large imaging area, greatly increasing the options for working distance, depth of focus, and field of view. CCS Flat Dome Lights can also be used at long working distances to recreate the illumination environment of a coaxial light, which is used to reduce shadowing and has minimal glare. This flexibility makes these flat dome lights suitable for a wide range of industrial and imaging applications, particularly when imaging textured, shiny, or uneven surfaces.