eo_logo
 
Product added to cart

Flea®3 FL3-U3-120S3C-C 1/2.3" Color USB 3.0 Camera

See More by Teledyne FLIR
×
Stock #36-342 Clearance Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,792.00
Qty 1+
C$1,792.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Connector:
USB 3.0, Micro-B with Screw Locks
Frame Rate (fps):
15.0000000000
Imaging Sensor:
Sony IMX172
Model Number:
FL3-U3-120S3C-C
Mount:
C-Mount
Operating Temperature (°C):
0 to +45
Pixel Size, H x V (μm):
1.55 x 1.55
Pixels (H x V):
4,000 x 3,000
Sensing Area, H x V (mm):
6.2 x 4.65
Dimensions (mm):
29 x 29 x 30 (excludes connectors and lens mount)
Mounting Threads:
¼-20 with Tripod Mount Adapter #88-210
Type:
Color Camera
Weight (g):
41
Power Consumption (W):
<3
Power Supply:
Power over USB or via GPIO with #86-784
Pixel Depth:
8/12/16/24 bit
Type of Shutter:
Rolling with Global Reset
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Video Output:
USB 3.0
Storage Temperature (°C):
-30 to +60
Type of Sensor:
Progressive Scan CMOS
Exposure Time:
162μs - 0.99s
Camera Sensor Format:
1/2.3"
Dynamic Range (dB):
66.46
Image Buffer:
32MB
Housing:
Full
Resolution (MegaPixels):
12.0000000000
Camera Family:
Flea®3
Manufacturer:
FLIR
Interface Port Orientation:
Back Panel
GPIOs:
1 opto-isolated input, 2 opto-isolated outputs, 2 non-isolated bi-directional ports
#Camera Interface:
USB
GPIO Connector Type:
8-pin Hirose (HR25)
Machine Vision Standard:
USB3 Vision v1.0

Regulatory Compliance

Reach 174:
RoHS:
Certificate of Conformance:

Product Family Description

  • Compact 29 x 29 x 30mm Design
  • Captures Images at up to 150fps
  • Image Capture Software and ¼-20 Tripod Adapter are Included
  • GigE Models Also Available

FLIR Flea®3 USB 3.0 Cameras are ideal for applications requiring low-cost, high-speed cameras with compact designs. The use of USB 3.0 provides transfer rates of up to 5Gbits/s. To ease integration, image capture software is included for optional download. FLIR Flea®3 USB 3.0 Cameras are capable of capturing images at up to 150fps at 1.3MP resolution. The compact 29 x 29 x 30mm cameras are offered in monochrome or color. 

Note: USB 3.0 cable (#86-770) is required for operation. Software available for download. FLIR was previously known as Point Grey.