eo_logo
 
Product added to cart

Flip Mount, English

Flip Mount

Flip Mount

Flip Mount Flip Mount
×
Stock #19-409 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$116.20
Qty 1-24
C$116.20
Qty 25+
C$90.86
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Function:
Flip Mount
Type:
English

Physical & Mechanical Properties

Thickness (mm):
25.40
Construction:
Black Anodized Aluminum
Repeatability (µrad):
<100

Threading & Mounting

Mounting Threads:
8-32 C'bore, 1/4"-20 Female, 8-32 Female
Compatible Post:
1/4" - 20, 8-32

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • 25.4mm Mount Thickness Maintains Simple and Consistent Mounting Heights
  • <100µrad Angular Repeatability
  • Available with English or Metric Mounting Threads

90° Flip Mounts are ideal for easily flipping mounted optics in and out of a beam path. An angular repeatability of <100µrad helps to ensure mounted optics maintain alignment relative to the optical path after repeated adjustments of the mount. These flip mounts feature both female threaded and counterbored mounting holes for added versatility. 90° Flip Mounts are designed with a 25.4mm (1”) thickness to maintain simple and consistent operating heights between optical elements when mounted to an optical post. The mounting holes are available in both Metric (M4 tap and M4 counterbore with internal M6 threading), or English (8/32 tap and 8/32 counterbore with internal ¼-20 threading) options for adaptability in any benchtop optical system.

Frequently Purchased Together