eo_logo
 
Product added to cart

Flowcell 16 1/4" Fitting FC/PC

×
Stock #72-180 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,526.00
Qty 1+
C$1,526.00
Volume Pricing
Request Quote
Get Product Downloads
Path Length (cm):
16.7
Throughput (%):
>50%
Fiber Connector Type:
FC/PC

Optical Properties

Wavelength Range (nm):
1260 - 1800

Environmental and Durability Factors

Operating Temperature (°C):
0 to +70
Storage Temperature (°C):
-40 to +85

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Free Space and Fiber-Coupled Designs for UV through IR
  • Stainless Steel Designs for Operation at High Temperatures and Pressures
  • Designed for Easy Integration

Wavelength References Gas Flowcells are designed for through-flow laser-based gas interrogation in a variety of configurations. FCW Windowed Gas Flowcells are optimized for free space applications from the UV to the Mid-IR, and feature a 10cm path length and  >50% transmission from 150nm to 9µm. FCM Gas Flowcells are optimized for fiber optic and FTIR spectrometers and feature an SMA905 connectorized fiber, a 10cm path length, and >50% transmission from 150nm to 9µm. FCS Single-Mode Fiber-Coupled Gas Flowcells are critical components in laser-based sampled gas sensing systems.  Available with FC/PC, FC/APC, SC/PC, or SC/APC connectors, these flowcells feature SMF28e fiber for use in the 1260nm to 1800nm wavelength range, can be operated from full vacuum to 1000 Torr, and are available in 1-pass (16.7cm path length) or 5-pass (78.1cm path length) configurations. Wavelength References Gas Flowcells are constructed with 316 stainless steel for minimum corrosion and water vapor absorption and feature Swagelok® tube fittings for gas inflow and outflow.  Wavelength References Gas Flowcells are ideal for gas sensing, chemical detection, and spectroscopy.