TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
| Volume Pricing | |
|---|---|
| Qty 1-9 | C$1,239.14 each |
| Qty 10-25 | C$1,090.74 each |
| Qty 26-49 | C$972.02 each |
| Need More? | Request Quote |
The TECHSPEC® Fluorescence Filter Set for Cyan Fluorescence Protein (CFP) contains a dichroic filter, an emission filter, and an excitation filter designed for the Cyan Fluorescence Protein (CFP) spectrum. The emission filter has a wavelength range of 502 - 538nm to pass wavelengths within the CFP emission spectrum while the excitation filter has a wavelength range of 426 - 450nm to pass wavelengths within the CFP excitation/absorption spectrum.
Our TECHSPEC® Fluorescence Filter Sets are designed to provide brilliant images when integrated into a fluorescence microscope. The high transmission of the bandpass filters guarantees the brightest possible images, while the deep blocking ensures no unwanted light gets to the detector. This ensures images will be brighter and will have much greater signal-to-noise than what is commonly available with soft coated, evaporated filters. TECHSPEC Fluorescence Filter Sets are ideal for fluorescence microscopy or fluorescence imaging applications and are available for common fluorescent dyes and fluorescent proteins. Additionally these filters are also used in polymerase chain reaction (PCR) diagnostic instruments.
Fluorescence filter sets include an Excitation and Emission filter from our TECHSPEC® Fluorescence Bandpass Filters and a Dichroic filter from our TECHSPEC® Dichroic Filters. Excitation filters are placed within the illumination path of fluorescence microscopes to pass only wavelengths within the excitation range of the fluorophore under inspection. Emission filters are placed within the imaging path of a fluorescence microscope to pass only wavelengths within the emission range of the fluorophore. Dichroic filters are placed in between the excitation filter and the emission filter to reflect the excitation signal towards the fluorophore while transmitting the emission signal to the detector.
Filter sets are listed with the most common fluorophores. For a full list of compatible fluorophores with each set, view Fluorophores and Optical Filters for Fluorescence Microscopy. TECHSPEC Fluorescence Filter Sets are available pre-mounted in Olympus or Nikon Filter Cubes.
| Excitation and Emission Filters | Dichroic Filter | |
| Size | 25.0mm | 25.2 x 35.6mm |
| Thickness | 3.5mm | 1.05mm |
| Tolerances | ||
| Size | +0.0/-0.1 | |
| Thickness | ±0.1mm | |
| Clear Aperture | 22.0mm | 22.0 x 30.0mm |
| Transmitted Wavefront (RMS) | <λ/4 | |
| Angle of Incidence | 0.0° ±5.0° | 45.0° ±5.0° |
| Compatible Microscopes | Most common Nikon, Olympus, and Zeiss Microscopes | |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
The FUTURE Depends On Optics®