eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Fluorescence Filter Set for SpectrumGreen

Fluorescence Filter Sets

Fluorescence Filter Sets Fluorescence Filter Sets
×
Stock #86-373 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,110.20
Qty 1-9
C$1,110.20
Qty 10+
C$977.20
Volume Pricing
Request Quote
Get Product Downloads
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Coating:
Hard Coated
Type:
Fluorescence Filter Kit
Excitation Wavelength (nm):
484 - 504
Compatible Fluorophore:
SpectrumGreen
Emission Wavelength (nm):
517 - 537
Dichroic Cut-On Wavelength (nm):
506.00
Excitation Filter:
Emission Filter:
Dichroic Filter:
Wavelength Range (nm):
484 - 537

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Excitation, Emission, and Dichroic Filters for Fluorescence Imaging
  • >93% Transmission and OD 6 Blocking for Maximum Brightness and Contrast
  • Hard Sputtered Coatings on Single Substrate
  • TECHSPEC Pre-Mounted Filter Cubes Also Available

Our TECHSPEC® Fluorescence Filter Sets are designed to provide brilliant images when integrated into a fluorescence microscope. The high transmission of the bandpass filters guarantees the brightest possible images, while the deep blocking ensures no unwanted light gets to the detector. This ensures images will be brighter and will have much greater signal-to-noise than what is commonly available with soft coated, evaporated filters. TECHSPEC Fluorescence Filter Sets are ideal for fluorescence microscopy or fluorescence imaging applications and are available for common fluorescent dyes and fluorescent proteins. Additionally these filters are also used in polymerase chain reaction (PCR) diagnostic instruments.

Fluorescence filter sets include an Excitation and Emission filter from our TECHSPEC® Fluorescence Bandpass Filters and a Dichroic filter from our TECHSPEC® Dichroic Filters. Excitation filters are placed within the illumination path of fluorescence microscopes to pass only wavelengths within the excitation range of the fluorophore under inspection. Emission filters are placed within the imaging path of a fluorescence microscope to pass only wavelengths within the emission range of the fluorophore. Dichroic filters are placed in between the excitation filter and the emission filter to reflect the excitation signal towards the fluorophore while transmitting the emission signal to the detector.

Filter sets are listed with the most common fluorophores. For a full list of compatible fluorophores with each set, view Fluorophores and Optical Filters for Fluorescence Microscopy. TECHSPEC Fluorescence Filter Sets are available pre-mounted in Olympus or Nikon Filter Cubes.

Technical Information

 
  Excitation and Emission Filters Dichroic Filter
Size 25.0mm 25.2 x 35.6mm
Thickness 3.5mm 1.05mm
Tolerances
Size +0.0/-0.1
Thickness ±0.1mm
Clear Aperture 22.0mm 22.0 x 30.0mm
Transmitted Wavefront (RMS) <λ/4
Angle of Incidence 0.0° ±5.0° 45.0° ±5.0°
Compatible Microscopes Most common Nikon, Olympus, and Zeiss Microscopes