eo_logo
 
Product added to cart

½" Stainless Steel Tips, 14 Gauge (50 Count)

½" Stainless Steel Tip

×
Stock #55-066 3 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$51.10
Volume Pricing
Qty 1+ C$51.10 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
14 Gauge, Olive Color

Physical & Mechanical Properties

Inner Diameter (mm):
1.55
Outer Diameter (mm):
1.83

Regulatory Compliance

Certificate of Conformance:

Product Details

Dispenser barrels, tips, and other accessories are available for use with dispensing guns and hand plungers. Dispenser Barrels are available in a clear version for normal fluids, an amber version for UV-curing fluids, and an opaque version for light sensitive fluids. Dispenser tips are available in plastic and steel to ensure varying levels of controllable deposits without leakage.

Note: Barrels, tips, and adhesive are sold separately from dispensers. Pre-loaded Norland adhesive barrels are also available.