eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

¼-20 Rotating Adapter Plate

×
Stock #55-210 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$123.48
Qty 1-9
C$123.48
Qty 10+
C$109.37
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
English
Function:
Rotation

Physical & Mechanical Properties

Thickness (mm):
14.00
Outer Diameter (mm):
32.0

Threading & Mounting

Mounting Threads:
¼-20 Male, ¼-20 Female

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Ideal for use with Post and Post Holder Applications
  • Features ¼-20 Male/Female Threads
  • Rotates 360° and Includes Locking Set Screw

Technical Information

Related Products

Frequently Purchased Together