eo_logo
 
Product added to cart

¾" Post Adapter for Boom Stands

3/4" Post Adapter for Boom Stands, #54-124

×
Stock #54-124 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$242.06 C$345.80
Qty 1+
C$242.06 C$345.80
Volume Pricing
Request Quote
Get Product Downloads
Type:
Mounting Adapter
Mounting Threads:
¼-20
Length (inches):
7.00
Compatible Post Diameter (mm):
19.05 Dia. x 101.6 L (0.75" Dia. x 4" L)

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Standard and Deluxe Versions Available
  • ¼-20 Mounting
  • Compatible with our Most Popular Line of Boom Stands

#54-122 adapter can be used to mount a wide variety of cameras, lenses, microscopes, and lighting. Components are easily mounted via its ¼-20 mounting screw. 2.8" L x 2.0" W x 0.45" T.

#54-123 deluxe version of the base plate has the same ¼-20 screw type, but includes a rack and pinion movement with tilt adjustment. The rack and pinion has a 2" travel. 3.8" L x 2.52" W x 1.5" T.

#54-124 post adapter can be used to attach mounts designed to fit on ¾ inch posts. Allows tilt adjustment. This is required to mount our 68mm (#39-357) and 50mm (#03-609) thru-hole rack and pinions and our ¼-20 movements. Adapter is 7" long. Post 4" long x 0.75" O.D.

All adapters are compatible with the following boom stands: Articulating Arm Boom Stand, Standard Boom Stand, and Ball Bearing Boom Stand.

#54-123
#54-123