eo_logo
 
Product added to cart

¾" Dia Stainless Posts, Vertical Post 9"

×
Stock #39-350 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$107.80
Qty 1+
C$107.80
Volume Pricing
Request Quote
Get Product Downloads
Type:
Mounting Post
Mounting Threads:
3/4-16 Male (One End)
Length (mm):
228.6
Weight (lbs):
1.0
Length (inches):
9.0
Diameter (inches):
3/4

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Posts for Integration into Imaging Systems
  • Vertical Posts Thread to Bases and Platforms
  • Horizontal Arms Thread to Posts and Microscope Head Mounts
  • Rack and Pinion Focusing Mounts, and Accessories also Available

Stainless Steel Posts for Imaging Systems are used for constructing and supporting imaging systems. Vertical posts can be threaded directly into bases or platforms and include a steel collar with a set screw. Horizontal arms can be used with a 90° angle mount, on vertical posts, or with a breadboard adapter. Stainless Steel Posts for Imaging Systems are ¾ of an inch in diameter and are offered in lengths ranging from 9.0 inches (228.6mm) to 24.0 inches (609.6mm). The mounting threads for these posts are available threaded on one end with ¾"-16 male or threaded on both ends with a combination of ¼"-20 and 5/16”-18 pins.