eo_logo
 
Product added to cart

G Plan Apo 20X Objective

See More by Mitutoyo
×
Stock #58-175 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$7,056.00
Qty 1+
C$7,056.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Model Number:
378-847
Compatible Tube Lens Focal Length (mm):
Focal Length: 200mm
Type:
Microscope Objective
Style:
Infinity Corrected
Manufacturer:
Mitutoyo

Physical & Mechanical Properties

Length excluding Threads (mm):
65.60
Maximum Diameter (mm):
34
Weight (g):
270.00

Optical Properties

Compatible Cover Glass Thickness (mm):
3.5
Horizontal Field of View, 1/2" Sensor:
0.32mm
Horizontal Field of View, 2/3" Sensor:
0.44mm
Focal Length FL (mm):
10.00
Magnification:
20X
Numerical Aperture NA:
0.28
Resolving Power (μm):
1.0
Depth of Field (μm):
3.50
Field of View, 24 Diameter Field Eyepiece (mm):
1.20
Working Distance (mm):
29.42 (30.60 through compatible cover glass)
Wavelength Range (nm):
436 - 656
Parfocal Length (mm):
96.19
Immersion Liquid:
N/A

Sensor

Maximum Sensor Format:
2/3"

Threading & Mounting

Mounting Threads:
M26 x 36 TPI

Environmental & Durability Factors

Operating Temperature (°C):
+5 to +40
Operating Humidity:
20 - 80%

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Infinity Corrected, Plan Apochromatic Designs
  • Can Observe Objects through 3.5mm Thick Glass
  • Ultra-Long Working Distances
  • Image into Vacuum Cells, Optical Traps, Cold Atoms

Mitutoyo Glass Thickness-Compensated Infinity Corrected Objectives are ideal for imaging through glass in a variety of brightfield inspection microscopy applications, including inspecting LCDs, semiconductors, or flat screen television monitors, or for imaging into a vacuum. These G Plan APO objectives can also be used in a range of life science applications, such as imaging through a coverslip or mediums like agar, water, or nutrients. Mitutoyo Glass Thickness-Compensated Infinity Corrected Objectives feature excellent color reproducibility and a flat image surface over the entire field of view.

Technical Information

Accessories

Title CompareStock Number  Price Buy
MT-4 Accessory Tube Lens #54-428 C$1,099.00   Request Quote
  • In Stock
    ×
Mitutoyo to C-mount Camera 152.5mm Extension Tube #56-992 C$273.00   Request Quote
  • In Stock
    ×
MT-1 Accessory Tube Lens #54-774 C$1,211.00   Request Quote
  • In Stock
    ×
MT-2 Accessory Tube Lens #56-863 C$1,393.00   Request Quote
  • In Stock
    ×
Mitutoyo MT-1/MT-2 C-mount Adapter #58-329 C$309.40   Request Quote
  • In Stock
    ×
C-Mount Male to Mitutoyo (M26) Female Step-Up Adapter #55-743 C$66.15 Qty 5+ C$58.66   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together