eo_logo
 
Product added to cart

Acetylene Fiber-Coupled Gas Cell, 5.5 cm Path Length, SC/PC

×
Stock #72-211 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$861.00
Volume Pricing
Qty 1+ C$861.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Acetylene (12 C2H2)
Model Number:
C2H2-12-H(5.5)-50-SCPC
Path Length (cm):
5.5
Fiber Connector Type:
SC/PC

Optical Properties

Wavelength Range (nm):
1510 - 1540
Transmission (%):
>50

Environmental & Durability Factors

Operating Temperature (°C):
+5 to +70

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Hydrogen Cyanide and Acetylene Gasses Available for Wavelength Coverage of 1510 to 1565nm
  • FC and SC Fiber Connection Options with a Variety of Path Lengths Available
  • NIST Traceable Reference Cells

Wavelength References Fiber-Coupled Gas Cells are FC/APC, SC/APC, FC/PC, or SC/PC connected fiber coupled, gas filled precision filters whose absorption wavelengths depend on specific molecular energy level transitions that may be used as wavelength standards. Hermetically sealed to maintain  >10 year lifetime, these gas cells feature metal housings, wedged windows, and coated optics for minimum interference artifacts and can be easily integrated into existing benchtop systems. Wavelength References Fiber-Coupled Reference Cells are available with a variety of path lengths and pressures which meet the requirements of NIST Standard Reference Material® (SRMs) 2517a, 2519, or 2519a.  Short path lengths are recommended for measuring gasses at high concentration while longer path lengths enable more sensitive measurements. These reference cells are ideal for spectroscopy, wavelength/frequency locking, laser calibration, and optical gas sensing systems.  Hydrogen Cyanide (H13C14N) has been identified by national standards bodies as the primary wavelength reference in the C-band (1530 – 1565nm) while Acetylene (12C2H2) is recognized as a primary wavelength reference in the 1510 to 1540nm band.