eo_logo
 
Product added to cart

Glan-Laser Polarizer 200 - 350nm, 8mm

Glan-Laser Polarizer

×
Stock #89-553 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,582.00
Qty 1-5
C$1,582.00
Qty 6+
C$1,454.60
Volume Pricing
Request Quote
Get Product Downloads
Transmitted Wavefront Distortion (RMS):
λ/4 @ 632.8 nm

Product Details

Type:
Linear Polarizer

Physical & Mechanical Properties

Clear Aperture CA (mm):
8.0
Diameter (mm):
25.40
Length (mm):
31.00
Construction:
Crystalline Glan-Laser Polarizer

Optical Properties

Coating:
Single Layer MgF2
Extinction Ratio:
<5 x 10-6
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
α-BBO
Surface Quality:
20-10
Transmitted Wavefront, P-V:
λ/2 @ 632.8nm
Beam Deviation (arcmin):
<3
Wavelength Range (nm):
200 - 350
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
5 J/cm2 @ 1064nm, 10ns, 10Hz

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • High Extinction Ratios up to 200 000:1
  • High Laser Damage Thresholds up to 5 J/cm2 @ 1064nm

Glan-Type Polarizers are mounted, polarizing prisms used in applications that require broad spectral ranges, high extinction ratios, or high polarization purities. Glan-Taylor Polarizers are medium-power, air-spaced UV to NIR polarizers that transmit the extraordinary beam. The ordinary beam is then reflected and absorbed by black glass plates that have been cemented to the prism. Glan-Laser Polarizers are similar to Glan-Taylor, but are designed for higher power applications and appropriate for use in Q-switched laser cavities. Glan-Laser Polarizers utilize an advanced polishing technique for minimizing surface scatter and feature two escape windows for passing the high power rejected light. Glan-Thompson Polarizers are low power polarizers that are ideal for UV, visible, or NIR applications, feature a cemented design, and transmit the extraordinary beam while absorbing the reflected ordinary beam.

Note: Due to material availability, Glan-Calcite Polarizers are temporarily unavailable.

Laser Optics

Glan-Taylor Polarizers
Glan-Taylor Polarizers
Glan-Laser Polarizers
Glan-Laser Polarizers
Glan-Thompson Polarizers
Glan-Thompson Polarizers