eo_logo
 
Product added to cart

GPIO Breakout Cable for Lumenera INFINITY5 Cameras

See More by Teledyne Lumenera
×
Stock #16-681 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$109.20
Qty 1+
C$109.20
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Camera Accessory
Camera Family:
INFINITY
Model Number:
La2000PAFL

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Ideal for Life Sciences, Clinical, and Industrial Applications
  • USB or HDMI Video Output Options
  • Powerful Capture and Analysis Software Included
  • PC & Mac Compatibility

Teledyne Lumenera INFINITY5 Microscopy Cameras are an excellent fit for quantitative and low-light applications. These cameras are compatible with any c-mount, come complete with image analysis software and an industry leading four (4) year warranty. The CMOS models also have HDMI output, enabling direct video output to monitors with an HDMI port. Their high dynamic range and 14-bit output make these cameras a versatile entry-level research camera for documentation and image analysis in life science, clinical and material science applications. Teledyne Lumenera INFINITY Microscopy Cameras easily manage seconds of exposure time with a dark current rating of less than 1 e-/s and a low noise level comparable to sCMOS cameras.

These Teledyne Lumenera INFINITY5 Microscopy Cameras feature ultra-sensitive Sony sensors, and their performance and price make them an ideal solution for fluorescence applications. The cameras feature a unique noise reduction technology that includes high grade components, low noise electronics and improved thermal management techniques.

Note: The INFINITY3 & INFINITY2 Series have been discontinued by the manufacturer but are still available for purchase in limited quantities.

Accessories

Title CompareStock Number  Price Buy
GPIO Breakout Cable for Lumenera INFINITY5 Cameras #16-681 C$109.20   Request Quote
  • In Stock
    ×
ACC-01-1203 PCIEx4 adapter 4x1channel #70-310 New C$231.00   Request Quote
  • In Stock
    ×
ACC-01-1204 USB 3.0 to PCIe x4 adapter #70-311 New C$294.00   Request Quote
  • In Stock
    ×
ACC-01-2303 1m USB3 Cable TypeA-MicroB #70-313 New C$44.94   Request Quote
  • In Stock
    ×
ACC-01-2304 1m metal USB TypeA-MicroB #70-314 New C$61.46   Request Quote
  • Contact Us
    ×
ACC-01-2305 3m metal USB3 TypeA-MicroB #70-315 New C$79.80   Request Quote
  • In Stock
    ×
ACC-01-6001 USB3 Hub VIA VL812 #70-321 New C$112.00   Request Quote
  • In Stock
    ×
ACC-01-5004 Optical C Mount 5MM Spacer #70-319 New C$16.52   Request Quote
  • In Stock
    ×
ACC-01-5005 CS to M12 Lens Adapter #70-320 New C$16.52   Request Quote
  • Contact Us
    ×

Frequently Purchased Together