eo_logo
 
Product added to cart

Adjustable Grating Mount Adapter for <20mm Optic

×
Stock #18-537 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$166.60
Qty 1-9
C$166.60
Qty 10+
C$157.92
Volume Pricing
Request Quote
Get Product Downloads
Compatible Kinematic Mount:

Product Details

Type:
Fixed
Type of Optics:
Square or Rectangular

Threading & Mounting

Size of Compatible Optics (mm):
0.00 - 20.00

Additional Info

Note:
Includes Hex Wrench for Locking Screws

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Mount up to 60mm Tall Diffraction Gratings
  • Easy Adjustment via Side Locking Screws
  • Designed for Integration into 25.4mm Diameter Optic Mounts

Adjustable Grating Mounts are designed to hold diffraction gratings without damaging their sensitive grating surface. Featuring a 3-point mounting style with spring and metal contacts, these mounts provide adequate clamping pressure while allowing for easy adjustment via side locking screws. A 25.4mm diameter extension on the rear of the mount allows for integration into TECHSPEC® Kinematic Mounts, E-Series Circular Kinematic Mounts, and fixed mirror mounts. Adjustable Grating Mounts can be adjusted to accommodate a range of grating sizes, up to 60mm in height.