eo_logo
 
Product added to cart

Green 58 Kodak Wratten Color Filter

×
Stock #53-701 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$161.00
Qty 1-10
C$161.00
Qty 11+
C$141.40
Volume Pricing
Request Quote
Get Product Downloads
Dimensions (mm):
75.0 x 75.0
Glass/Filter Number:
58.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Wratten 2
Length (mm):
75.00
Coating:
Uncoated
Color:
Green
Thickness (mm):
0.10
Type:
Color Filter
Width (mm):
75.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Description

Storage in humid environments can cause the filters to cloud. Do not exceed temperatures beyond 50°C for extended periods of time.

Product Family Description

  • Ideal for Color Correction and Attenuation
  • IR Filters Have No Transmittance from 400 - 700nm 
  • Powder-Free Latex Gloves Available for Handling 

Kodak Wratten Filters are ideal for color correction and attenuation in photography, astronomy, and industrial machine vision applications. These filters are designed with several layers of gel containing dyes, a gel inner layer, and a polyurethane topcoat. When handling these filters, powder-free latex gloves or fingercots are recommended and the filters should only be handled by the edges or corners to avoid damage. Kodak Wratten Filters can be easily scratched or contaminated and should be stored in their original packaging when not in use. These filters are available in a range of visible colors or Infrared with no transmittance from 400 - 700nm.  

Note: Storage in humid environments can cause the filters to cloud. Do not exceed temperatures beyond 50°C for extended periods of time.