eo_logo
 
Product added to cart

Green, UltraSeal Washdown Spot Light

See More by Advanced Illumination
Advanced Illumination High Intensity UltraSeal Washdown Spot Lights

Advanced Illumination High Intensity UltraSeal Washdown Spot Lights

×
Stock #21-972 Clearance 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,530.13
Volume Pricing
Qty 1+ C$1,530.13 each
Need More? Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Model Number:
SL316M-530IC
LED Lifetime (hours):
50,000
Number of LEDs:
25
Type of Illumination:
LED Illuminator
Manufacturer:
Advanced Illumination
Geometry:
Spot Light
Illumination Mode:
Constant

Physical & Mechanical Properties

Weight (g):
290

Optical Properties

Color:
Green
Wavelength (nm):
530.00

Hardware & Interface Connectivity

Connector:
Flying Leads
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #89-513
Korea: #33-773
China: #66-855
Length of Cable (m):
2

Environmental & Durability Factors

Operating Temperature (°C):
0 to +60

Regulatory Compliance

Certificate of Conformance:

Product Details

  • IP69K Certified for Extreme Washdown Environments
  • Ideal for Hygienic and Aseptic Manufacturing Applications
  • Intensity of Over 60,000 Lux at 300mm Working Distance

Advanced Illumination High Intensity UltraSeal Washdown Spot Lights are ideal for extreme environments including high pressure steam cleaning and prolonged liquid immersion. Available in five colors, these spot lights feature high intensity output and consistent uniformity. These spot lights are IP69K certified and their proprietary nickel finish ensures better thermal conductivity than stainless steel while the sealed design reduces the potential for material buildup and improves cleanability. Advanced Illumination High Intensity UltraSeal Washdown Spot Lights can be used in hygienic inspection environments, aseptic manufacturing, and food and beverage applications.