eo_logo
 
Product added to cart

Mako GigE, Guppy 5m I/O Breakout Cable

See More by Allied Vision

#59-736 Mako GigE, Guppy 5m I/O Breakout Cable

#59-736 Mako GigE, Guppy 5m I/O Breakout Cable
×
Stock #59-736 14 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$101.43
Volume Pricing
Qty 1+ C$101.43 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Camera Accessory
Note:
Vendor Part Number #K1200197

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

Compatible with Guppy and Mako

  • Compact, Robust Metal Housing
  • One Optocoupled Input, Three Outputs
  • Power over Ethernet for Increased Flexibility

Allied Vision Mako Power over Ethernet (PoE) Cameras are ideal digital replacements for analog cameras in a variety of applications, including robots, inspection, or logistics. Allied Vision Mako PoE Cameras feature a precision-aligned sensor to maximize image performance, in addition to a 64MB image buffer. To increase adaptability, Allied Vision Mako PoE Cameras also come equipped with multiple smart features, including the region of interest readout, programmable exposure and white balance, and easy bandwidth control. Allied Vision Mako Power over Ethernet (PoE) Cameras utilize a robust metal housing along with camera temperature monitoring to ensure maximum performance in a range of environments. These cameras are offered in both monochrome and color, with varying resolutions. 

Note: GigE cable and power supply (if not using PoE) required for operation.