eo_logo
 
Product added to cart

Hamamatsu H11890-110 | 8mm, 230-700nm, Photon Counting USB PMT Module

See More by Hamamatsu

Hamamatsu USB-Powered Photon Counting PMT Modules

×
Stock #14-798 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$4,347.00
Qty 1+
C$4,347.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Photon Counting
Model Number:
H11890-110
Note:
Super-Bialkali Photocathode
Counter Gate Time (ms):
1 - 10,000 (PC Control)

Physical & Mechanical Properties

Weight (g):
54
Dimensions (mm):
40 x 22 x 48

Optical Properties

Spectral Response (nm):
230 - 700
Peak Response Wavelength (nm):
400
Pulse Pair Resolution (ns):
20

Electrical

Dark Count (s-1):
Typical: 50
Max: 100

Hardware & Interface Connectivity

Power Supply:
USB Powered

Environmental & Durability Factors

Operating Temperature (°C):
+5 to +40
Storage Temperature (°C):
-20 to +50

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Plug-and-Play Photon Counting via USB
  • 8mm Effective Area
  • Programmable with C++ or LabVIEW

Hamamatsu USB-Powered Photon Counting Photomultipler Tube (PMT) Modules consist of a PMT, a high speed photon counting circuit, and a high voltage power supply. These photon counting heads are powered and operated through USB connection to a computer, providing plug-and-play functionality for photon counting measurement. Each PMT module ships with device drivers, DLL, sample photon counting software, and sample code for C++ and LabVIEW. Hamamatsu USB-Powered Photon Counting PMT Modules are used in medical applications including blood inspection devices, time-correlating single photon counting, and general research applications requiring photon counting. USB PMT Modules covering the UV, visible, and near-infrared (NIR) are available with two photocathode options, super-bialkali for enhanced quantum efficiency in the visible spectrum or multi-alkali for extended sensitivity into the NIR.

Note: PMT Modules are extremely light sensitive and exposure to ambient room light during operation will permanently damage the module. Housings are also fragile and will be permanently damaged if dropped. Damages due to above reasons are not covered under warranty or return policies.

Frequently Purchased Together