eo_logo
 
Product added to cart

HD15 Male to Euro Connector GPIO Cable

See More by Teledyne DALSA
Teledyne Imaging DALSA Linea Lite GigE Line Scan Cameras - Front

Teledyne Imaging DALSA Linea Lite GigE Line Scan Cameras - Front

Teledyne Imaging DALSA Linea Lite GigE Line Scan Cameras - Front Teledyne Imaging DALSA Linea Lite GigE Line Scan Cameras - Back
×
Stock #73-770 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$217.00
Qty 1+
C$217.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More

Specifications

General

Type:
GPIO Cable

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Compact 46 x 46mm Form Factor
  • Line Rates from 12.5 – 50kHz
  • 2k, 4k, or 8k Resolution Options Available
  • Simple Integration with Gigabit Ethernet Connectivity
  • Teledyne TurboDrive™ Enabled
  • Monochrome and Color Options Available

Teledyne DALSA Linea Lite GigE Line Scan Cameras utilize a single line of sensor pixels to build up a two-dimensional image at a lower cost than area scan cameras Featuring Teledyne DALSA's proprietary TurboDrive™ technology, these cameras can sustain line rates up to 50 kHz (and up to 64 kHz in burst mode) without straining your GigE network. With a compact 46 x 46mm form factor that is 45% smaller than the standard Linea line, these cameras are perfect for space-constrained setups. Teledyne DALSA Linea Lite GigE Line Scan Cameras feature higher dynamic ranges than alternative image capture methods and are available with 2k, 4k, or 8k resolutions. The 8k variants utilize two 4k/7µm pixel rows with a ½ pixel offset and allow for data from the two 4k/7µm images to be captured and reconstructed to achieve an image resolution of 8k/3.5µm in real time, which greatly facilitates the detectability of subpixel defects. These cameras are ideal for automated optical inspections, sorting systems, materials grading and inspections, and general-purpose machine vision applications. Download this whitepaper for more information on applications that would benefit from line scan camera technology. Note: An H15 cable is required for GPIO operation and is not included with these cameras.

Accessories

Title CompareStock Number  Price Buy
TFL to M42 Adapter #72-801 New C$42.00   Request Quote
  • In Stock
    ×
HD15 Male to Euro Connector GPIO Cable #73-770 New C$217.00   Request Quote
  • Contact Us
    ×
M42 to F Mount Adapter, Heavy Duty w/ clip, 12mm BFD #73-771 New C$217.00   Request Quote
  • In Stock
    ×
M42 to C Mount Adapter, 12mm BFD #73-772 New C$123.20   Request Quote
  • Contact Us
    ×
Heat Sink (LA-2K/4K, P4-2K/4K) #73-773 New C$64.40   Request Quote
  • In Stock
    ×

Frequently Purchased Together