eo_logo
 
Product added to cart

Hi-Res 6.0mm Lens, PAL, Color DSP Board Level Camera

×
Stock #57-251 Clearance In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$139.93
Qty 1+
C$139.93
Volume Pricing
Request Quote
Get Product Downloads
Video Output:
Analog
Type:
Color Camera
Mounting Threads:
No Mounting Threads/Tripod Adapter
Working Distance (mm):
250 - ∞
Image Buffer:
Not Specified
Type of Sensor:
Interlaced CCD
Camera Sensor Format:
1/4"
Resolution (MegaPixels):
0.40
Pixels (H x V):
752 x 582
Exposure Time:
1/60 - 1/100,000s
Connector:
Analog, 10" Wire Leads
Power Supply:
Separate Power Supply #62-941
GPIOs:
N/A
Dimensions (mm):
20 x 32 x 32 (excludes lens mount)
Weight (g):
30
Mount:
Lens Included
Housing:
Board Level
Interface Port Orientation:
Front/Back Panel
Operating Temperature (°C):
-10 to +50
Storage Temperature (°C):
-20 to +60
Power Requirement:
12 V DC, 130 mA
Signal Format:
PAL, Y-C

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Monochrome and Color Versions
  • Models With 3.8mm or 6mm Lens, or CS-Mount
  • ¼" Interline Transfer CCD Sensor
  • Require a 12V DC Regulated Power Supply

Designed for direct system integration, Edmund Optics board level cameras provide a variety of solutions for machine vision, image processing, and surveillance applications. These cameras yield the performance and benefits of traditional boxed units, but without the added weight and size. Our selection includes standard and high resolution micro monochrome cameras, and some of the smallest color cameras currently available.

Power Supply and Replacement Signal Cables available. 12V DC Regulated Power Supply required for use.